Skip to main content

Overview

The 78K0/Lx has an 8-bit 78K0 core and up to 288 segment LCD controller/driver and is suited for various applications using LCD display.

Application

LCD control applications, Meters

Roadmap

78K0/Lx3-M 78K0/Lx3 78K0R/Lx3 78K0R/Lx3-M

Product Lineup:

Documents Tools Operating
Voltage
(V)
Max.
Frequency
(MHz)
Program
Memory
(KB)
Data
Flash
(KB)
RAM
(KB)
Pins
78K0/Lx3
 
Development
Environment
1.8 - 5.5 10 8 - 60 0 .5 - 2 48,52,64,80
78K0/Lx3-M
 
Development
Environment
1.8 - 3.6 10 16 - 60 - .75 - 2 64,100
78K0/Lx2
 
- - 1.8 - 5.5 20 16 - 128 - .75 - 7168 64,80,100


End of content

Back To Top