Skip to main content

Product Spec

Basic Information
Product Status Mass Production
Family 78K
Series 78K0/Kx
Group 78K0/Kx2-L

Memory
Program memory 32 KB Flash memory
RAM 1 KB

CPU (Bit, Clock, DMA, External Bus etc)
CPU 78K0 (8-bit)
Max. Frequency 10 MHz
Sub-Clock (32.768 kHz) YES
On-chip Oscillator Freq. 8, 4MHz, Low Speed: 30 kHz
Power-On Reset YES
Low Voltage Detection YES
External Interrupt Pins 11
I/O Ports 38

Timers
8-bit Timers 4 ch
16-bit Timers 1 ch
Watchdog Timers 1 ch
PWM Output 4

Analog
A/D Converters 10-bit x 11 ch

Interfaces
CSIs 2 ch
UARTs 1 ch
I2Cs 1 ch
LIN 1 ch

Operating Conditions
Operating Voltage 1.8 to 5.5 V
Operating Temperature -40 to 85 ℃ (Ambient Temperature)

Remarks
44-pin low power & wide-voltage operation 8-bit microcontroller include 2ch Op-Amp for AV, PC peripheral, household electrical appliancesetc. (78K0/KC2-L)

Order Information Buy

Orderable Part No. Production Status Packing EU RoHS RoHS-pdf
(China-RoHS)
UPD78F0588GB-GAF-AX Mass Production - Compliant English
UPD78F0588GB-XXX-GAF-E4-AX Mass Production - Compliant English
UPD78F0588GB(R)-GAF-E1-AX Mass Production Embossed Tape Compliant English
UPD78F0588GB(R)-GAF-E2-AX Mass Production Embossed Tape Compliant English
UPD78F0588GB(R)-GAF-E3-AX Mass Production - Compliant English
UPD78F0588GB(R)-GAF-E4-AX Mass Production - Compliant English
UPD78F0588GB(R)-XXX-GAF-AX Mass Production - Compliant English
UPD78F0588GB(R)-XXX-GAF-E1-AX Mass Production Embossed Tape Compliant English
UPD78F0588GB(R)-XXX-GAF-E2-AX Mass Production Embossed Tape Compliant English
UPD78F0588GB(R)-XXX-GAF-E3-AX Mass Production - Compliant English
UPD78F0588GB(R)-XXX-GAF-E4-AX Mass Production - Compliant English
UPD78F0588GB(S)-GAF-AX Mass Production - Compliant English
UPD78F0588GB(S)-GAF-E1-AX Mass Production Embossed Tape Compliant English
UPD78F0588GB(S)-GAF-E2-AX Mass Production Embossed Tape Compliant English
UPD78F0588GB(S)-GAF-E3-AX Mass Production - Compliant English
UPD78F0588GB(S)-GAF-E4-AX Mass Production - Compliant English
UPD78F0588GB(S)-XXX-GAF-AX Mass Production - Compliant English
UPD78F0588GB(S)-XXX-GAF-E1-AX Mass Production Embossed Tape Compliant English
UPD78F0588GB(S)-XXX-GAF-E2-AX Mass Production Embossed Tape Compliant English
UPD78F0588GB(S)-XXX-GAF-E3-AX Mass Production - Compliant English
UPD78F0588GB(S)-XXX-GAF-E4-AX Mass Production - Compliant English
UPD78F0588GB-GAF-E1-AX Mass Production Embossed Tape Compliant English
UPD78F0588GB-GAF-E2-AX Mass Production Embossed Tape Compliant English
UPD78F0588GB-GAF-E3-AX Mass Production - Compliant English
UPD78F0588GB-GAF-E4-AX Mass Production - Compliant English
UPD78F0588GB-XXX-GAF-AX Mass Production - Compliant English
UPD78F0588GB-XXX-GAF-E1-AX Mass Production Embossed Tape Compliant English
UPD78F0588GB-XXX-GAF-E2-AX Mass Production Embossed Tape Compliant English
UPD78F0588GB-XXX-GAF-E3-AX Mass Production - Compliant English
UPD78F0588GB(R)-GAF-AX Mass Production - Compliant English

Package

Package
Pins 44
Pin pitch 0.8 mm
Package Type LQFP
Body Size 10x10 mm2
Package drawing p44gb-80-gaf
Mount pad drawing fig0009e
Mounting height 1.6 mm
Mass 0.36 g
Renesas code PLQP0044GC-B (old: P44GB-80-GAF-2)
JEITA code P-LQFP44-10x10-0.80
Remarks LQFP(matrix line),PPF TYPE

End of content

Back To Top