UPD78F0578MC-CAB-AX
- Overview
- Documentation
- Design Support
Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | 78K |
| Series | 78K0/Kx |
| Group | 78K0/Kx2-L |
| Memory | |
| Program memory | 32 KB Flash memory |
|---|---|
| RAM | 1 KB |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | 78K0 (8-bit) |
|---|---|
| Max. Frequency | 10 MHz |
| Sub-Clock (32.768 kHz) | YES |
| On-chip Oscillator Freq. | 8, 4MHz, Low Speed: 30 kHz |
| Power-On Reset | YES |
| Low Voltage Detection | YES |
| External Interrupt Pins | 8 |
| I/O Ports | 24 |
| Timers | |
| 8-bit Timers | 4 ch |
|---|---|
| 16-bit Timers | 1 ch |
| Watchdog Timers | 1 ch |
| PWM Output | 4 |
| Analog | |
| A/D Converters | 10-bit x 7 ch |
|---|---|
| Interfaces | |
| CSIs | 2 ch |
|---|---|
| UARTs | 1 ch |
| I2Cs | 1 ch |
| LIN | 1 ch |
| Operating Conditions | |
| Operating Voltage | 1.8 to 5.5 V |
|---|---|
| Operating Temperature | -40 to 85 ℃ (Ambient Temperature) |
| Remarks | |
| 30-pin low power & wide-voltage operation 8-bit microcontroller include 2ch Op-Amp for AV, PC peripheral, household electrical appliancesetc. (78K0/KB2-L) |
Order Information Buy
| Orderable Part No. | Production Status | Packing | EU RoHS | RoHS-pdf (China-RoHS) |
|---|---|---|---|---|
| UPD78F0578MC-CAB-AX | Mass Production | - | Compliant | English |
| UPD78F0578MC-XXX-CAB-E2-AX | Mass Production | Embossed Tape | Compliant | English |
| UPD78F0578MC(R)-CAB-E2-AX | Mass Production | Embossed Tape | Compliant | English |
| UPD78F0578MC(R)-XXX-CAB-AX | Mass Production | - | Compliant | English |
| UPD78F0578MC(R)-XXX-CAB-E1-AX | Mass Production | Embossed Tape | Compliant | English |
| UPD78F0578MC(R)-XXX-CAB-E2-AX | Mass Production | Embossed Tape | Compliant | English |
| UPD78F0578MC(S)-CAB-AX | Mass Production | - | Compliant | English |
| UPD78F0578MC(S)-CAB-E1-AX | Mass Production | Embossed Tape | Compliant | English |
| UPD78F0578MC(S)-XXX-CAB-AX | Mass Production | - | Compliant | English |
| UPD78F0578MC(S)-XXX-CAB-E1-AX | Mass Production | Embossed Tape | Compliant | English |
| UPD78F0578MC(S)-XXX-CAB-E2-AX | Mass Production | Embossed Tape | Compliant | English |
| UPD78F0578MC-CAB-E1-AX | Mass Production | Embossed Tape | Compliant | English |
| UPD78F0578MC-CAB-E2-AX | Mass Production | Embossed Tape | Compliant | English |
| UPD78F0578MC-XXX-CAB-AX | Mass Production | - | Compliant | English |
| UPD78F0578MC-XXX-CAB-E1-AX | Mass Production | Embossed Tape | Compliant | English |
| UPD78F0578MC(R)-CAB-E1-AX | Mass Production | Embossed Tape | Compliant | English |
Package
| Package | |
|---|---|
| Pins | 30 |
| Pin pitch | 0.65 mm |
| Package Type | LSSOP |
| Body Size | 6.10x9.7 mm2 |
| Package drawing | p30mc-65-cab |
| Mount pad drawing | fig0004e |
| Mounting height | 1.4 mm |
| Mass | 0.18 g |
| Renesas code | PLSP0030JB-C (old: P30MC-65-CAB-2) |
| JEITA code | P-LSSOP30-6.10x9.7-0.65 |
| Remarks | (matrix line),PPF TYPE |
Americas

