UPD78F0743MC-CAA-AX
- Overview
- Documentation
- Design Support
Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | 78K |
| Series | 78K0/Ix |
| Group | 78K0/Ix2 |
| Memory | |
| Program memory | 8 KB Flash memory |
|---|---|
| RAM | 0.5 KB |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | 78K0 (8-bit) |
|---|---|
| Max. Frequency | 10 MHz |
| On-chip Oscillator Freq. | 8, 4 MHz, Low Speed: 30 kHz |
| PLL | YES |
| Power-On Reset | YES |
| Low Voltage Detection | YES |
| External Interrupt Pins | 7 |
| I/O Ports | 16 |
| Timers | |
| 8-bit Timers | 2 ch |
|---|---|
| 16-bit Timers | 3 ch |
| Watchdog Timers | 1 ch |
| PWM Output | 5 |
| Analog | |
| A/D Converters | 10-bit x 6 ch |
|---|---|
| Interfaces | |
| UARTs | 1 ch |
|---|---|
| I2Cs | 1 ch |
| Operating Conditions | |
| Operating Voltage | 2.7 to 5.5 V |
|---|---|
| Operating Temperature | -40 to 105 ℃ (Ambient Temperature) |
| Remarks | |
| 20-pin 8-bit microcontroller include 3ch comparator for power supply, inverter lighting & LED lighting control (78K0/IA2) |
Order Information Buy
| Orderable Part No. | Production Status | EU RoHS | RoHS-pdf (China-RoHS) |
|---|---|---|---|
| UPD78F0743MC(R)-XXX-CAA-AX | Mass Production | Compliant | English |
| UPD78F0743MC-XXX-CAA-E2-AX | Mass Production | Compliant | English |
| UPD78F0743MC(R)-CAA-E2-AX | Mass Production | Compliant | English |
| UPD78F0743MC(R)-CAA-E1-AX | Mass Production | Compliant | English |
| UPD78F0743MC(R)-XXX-CAA-E1-AX | Mass Production | Compliant | English |
| UPD78F0743MC(S)-CAA-E2-AX | Mass Production | Compliant | English |
| UPD78F0743MC(R)-XXX-CAA-E2-AX | Mass Production | Compliant | English |
| UPD78F0743MC-CAA-E1-AX | Mass Production | Compliant | English |
| UPD78F0743MC-XXX-CAA-E1-AX | Mass Production | Compliant | English |
| UPD78F0743MC-CAA-AX | Mass Production | Compliant | English |
| UPD78F0743MC-XXX-CAA-AX | Mass Production | Compliant | English |
| UPD78F0743MC(S)-XXX-CAA-E2-AX | Mass Production | Compliant | English |
| UPD78F0743MC(S)-XXX-CAA-AX | Mass Production | Compliant | English |
| UPD78F0743MC(S)-XXX-CAA-E1-AX | Mass Production | Compliant | English |
| UPD78F0743MC-CAA-E2-AX | Mass Production | Compliant | English |
| UPD78F0743MC(R)-CAA-AX | Mass Production | Compliant | English |
Package
| Package | |
|---|---|
| Pins | 20 |
| Pin pitch | 0.65 mm |
| Package Type | LSSOP |
| Body Size | 6.1x6.5 mm2 |
| Package drawing | p20mc-65-caa |
| Mount pad drawing | fig0004e |
| Mounting height | 1.4 mm |
| Mass | 0.12 g |
| Renesas code | PLSP0020JC-B (old: P20MC-65-CAA-1) |
| JEITA code | P-LSSOP20-6.10x6.5-0.65 |
| Remarks | (matrix line),PPF TYPE |
Americas

