UPD78F80xx
- Overview
- Product Selector
- Documentation
- Design Support
Overview
The UPD78F80xx is based on a 16/8-bit 78K CPU core and supports various functions such as LED lighting control (UPD78F8025) and I/O link (UPD78F8043) and RF remote control (UPD78F8058).
Application
LED control, IO-Link, RF applications
Roadmap

Product Lineup:
| Documents | Tools | Operating Voltage (V) |
Max. Frequency (MHz) |
Program Memory (KB) |
RAM (KB) |
Pins |
|---|---|---|---|---|---|---|
|
UPD78F8025 |
||||||
|
Development Environment |
1.8 - 5.5 | 20 | 8 - 32 | .5 - 1 | 64 | |
|
UPD78F8043 |
||||||
|
Development Environment |
3 - 5.5 | 20 | 32 - 128 | 4 - 7 | 56 | |
|
UPD78F8058 |
||||||
|
Development Environment |
1.8 - 3.6 | 20 | 64 - 128 | 8 - 8 | 56 | |
Americas