Skip to main content

Overview

The UPD7898xx has 8-bit 78K0S CPU core and various peripherals and suited for automotive,  inverter, USB keyboard, utility meters and other applications.

Application

Automotive applications, Inverter, USB keyboard, Utility meters etc.

Product Lineup:

Documents Tools Operating
Voltage
(V)
Max.
Frequency
(MHz)
Program
Memory
(KB)
Data
Flash
(KB)
RAM
(KB)
Pins
UPD78980x
 
Development
Environment
4 - 5.5 6 8 - 16 - .25 - .25 44
UPD78983x
 
Development
Environment
2.7 - 5.5 5 48 - 60 - 2 - 3.199 100,144
UPD78984x
 
Development
Environment
4 - 5.5 8 8 - 16 - .25 - .25 44
UPD78985xA
 
Development
Environment
4 - 5.5 8 16 - 32 0 .75 - 1.281 20,30,44
UPD78986x
 
Development
Environment
1.8 - 5.5 5 4 - 16 0 .125 - .5 20,30
UPD78987x
 
Development
Environment
4.5 - 5.5 5 4 - 16 - 512 - 512 52
UPD78988x
 
Development
Environment
2.7 - 3.6 0 16 - 32 - .5 - .5 64


End of content

Back To Top