Skip to main content

Overview

The UPD7803xx/7894xx has an 8-bit 78K0S CPU core, mask ROM/flash memory, and up to 112 segment LCD controller/driver and is suited for LCD control applications.

Application

LCD control applications

Product Lineup:

Documents Tools Operating
Voltage
(V)
Max.
Frequency
(MHz)
Program
Memory
(KB)
RAM
(KB)
Pins
UPD78930x
 
Development
Environment
1.8 - 5.5 5 8 - 16 .5 - .5 64
UPD78931x
 
Development
Environment
1.8 - 5.5 4 8 - 16 .5 - 512 64
UPD78932x
 
Development
Environment
1.8 - 5.5 5 4 - 32 .25 - .5 52
UPD78940xA
 
Development
Environment
1.8 - 5.5 5 12 - 24 .5 - 512 80
UPD78941xA
 
Development
Environment
1.8 - 5.5 5 12 - 32 .5 - .5 80
UPD78942x
 
Development
Environment
1.8 - 5.5 5 12 - 16 .5 - 512 64
UPD78943x
 
Development
Environment
1.8 - 5.5 5 12 - 16 .5 - .5 64
UPD78944x
 
Development
Environment
1.8 - 5.5 5 12 - 16 .5 - .5 64
UPD78945x
 
Development
Environment
1.8 - 5.5 5 12 - 16 .5 - .5 64
UPD78946x
 
Development
Environment
1.8 - 5.5 5 4 - 32 .25 - .5 52
UPD78947x
 
Development
Environment
1.8 - 5.5 5 24 - 48 .75 - 1.5 80
UPD78948x
 
Development
Environment
1.8 - 5.5 5 32 - 48 1 - 1.5 80


End of content

Back To Top