- Overview
- Product Selector
- Documentation
- Design Support
Overview
The UPD7809xx has an 8-bit 78K0 CPU core, and mask ROM/flash memory and is suited for specific applications such as utility meters and inverter/motor control applications.
Application
Inverters, Sensor, Utility meters etc.
Product Lineup:
| Documents | Tools | Operating Voltage (V) |
Max. Frequency (MHz) |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
Pins |
|---|---|---|---|---|---|---|---|
|
UPD78095x |
|||||||
|
Development Environment |
- 0 | - | - | - | - | 64,100 | |
|
UPD78098x |
|||||||
|
Development Environment |
3 - 5.5 | 12 | 16 - 60 | - | 1 - 2048 | 64,100 | |
|
UPD78094x |
|||||||
| - | - | 4 - 5.5 | 8 | 60 - 60 | 0 | 1.969 - 1.969 | 100 |
|
UPD78094xA |
|||||||
| - | - | - | - | - | - | - | - |
|
UPD78097x |
|||||||
| - | - | - 0 | - | - | 0 | - | 80 |
|
UPD78099x |
|||||||
| - | - | - 0 | - | - | 0 | - | 64 |
Americas