UPD179F1xx
- Overview
- Product Selector
- Documentation
- Design Support
Overview
The UPD179F1xx has an 8-bit 78K0 CPU core, timers, and serial interfaces, and is suited for preset remote controllers.
Application
Remote controller
Roadmap
Product Lineup:
| Documents | Tools | Operating Voltage (V) |
Max. Frequency (MHz) |
Program Memory (KB) |
RAM (KB) |
Pins |
|---|---|---|---|---|---|---|
|
UPD179F11x, UPD179F12x |
||||||
|
Development Environment |
1.8 - 3.6 | 4 | 4 - 32 | .5 - 1 | 30,38 | |
Americas