740 Family
- Overview
- Design Support
- Further Information
What's New
For details, please refer to Latest Updates.
Overview
The 740 Family covers all your system needs with a variety of features such as a control-use instruction set, sophisticated peripheral functions and low-power consumption. Now debuting the QzROM version.
The 740 Family consists of the following: 38000/740 Series, 7200 Seires.
- 740 Family Countermeasures Against Noise (PDF: 194KB)
Lineup:
38000/740
Offering four microcomputer types to meet all system design requirement: low-pin and high-pin count general purpose MCUs, MCUs with built-in LCD driver, and MCUs with built-in dedicated function. Now debuting the QzROM version.
3803H | 3803L | 3823 | 3850A | 3858 | 38D2 | 38D5 | 7544 | 7545 | 7546 | 7547 | 7548 | 7549 | 3804 | 3804L | 3822A | 3826A | 3850H | 3851 | 3885 | 3886 | 38C8 | 38K0 | 38K2 | 7516 | 7540 | 7540T, 7540V | 7542 | 7542T, 7542V | 7560A
Americas