740 Family
- Overview
- Documentation
- Software & Tools
- Design Support
- Further Information
- Documents for Comparison
- Latest Updates
- What is QzROM?
What is QzROM?
| ![]() |
Features of QzROM | ![]() |
- 1. Newly developed programmable memory
- With our newly developed process, the QzROM brings not only high-end value-added functions, but maintains the same low-cost benefits of mask ROM versions.

![]()
- 3. Same product for Development & Production
- Because the development version (blank product) and mass production version (programmed product) of QzROM products are one and the same, the sample evaluation which needs to Mask ROM version can be eliminated.
| *Tamper-resistance: ability to prevent illegal or unapproved data access, usage, or tampering, as well as incorrect usage that may lead to product failure. |

QzROM is implemented in 4 and 8 bit MCUs.
740 Family (8-bit MCUs)- 3803H Group | 3823 Group | 3850A Group | 3858 Group | 38D2 Group | 38D5 Group
7544 Group | 7545 Group | 7546 Group | 7547 Group | 7548 Group | 7549 Group
720 Family (4-bit MCUs)- 4286 Group | 4508 Group | 4509 Group | 4559 Group | 455A Group | 4571 Group
Americas