Skip to main content

Lineup:

RX Family

The Extreme Evolution to embedded systems led by Renesas' new RX MCU family. Equipped with a new-generation core, the RX family can respond to the ever-increasing demands and challenges on the MCUs of today and tomorrow.

RX200 | RX600

Reach Further

Renesas Electronics, the world's number 1 provider of microcontrollers, takes you where your imagination leads

SH-Mobile

Renesas has introduced the SH-Mobile (SuperH Mobile Application Processor); designed to ease system development and realise significant performance improvement. Using the DSP instructions of the SH3-DSP, an average performance increase of 200% can be achieved for most middleware. This reduces CPU speed requirements and in turn power consumption.

 

SH-MobileR Series | SH-MobileR2R | SH-MobileHD1 | SH-MobileUL | SH-MobileL3V2 | SH-MobileL3V | SH-Mobile3A

H8 Value Series

16-bit high performance devices with up to 128KB of ROM and high integration of on-chip peripherals

H8/3062BL, H8/3024BL, H8/3008BL Series | H8S/2317BL Series | H8S/2327BL Series | H8S/2337BL Series

RL78 Family

RL78 is Renesas Electronics' next-generation microcontroller family combining advanced features from both the 78K and R8C families to deliver low power consumption and high performance.
RL78 is based on a 16-bit CISC architecture with rich analog functionality. The platform lineup will include General Purpose, LCDs and ASSPs including lighting, and Automotive microcontrollers.
RL78 is designed specifically for ultra-low power applications allowing you to build compact and energy-efficient systems at lower cost.

78K Family

The extensive 78K series lineup provides the ideal product for almost any application. For a compact, low-power MCU, choose one of the products in the 8-bit 78K0 and 78K0S series, and for a controller that offers the performance of a 32-bit MCU but consumes the power of an 8-bit one, look no further than the 16-bit 78K0R.

78K0/Dx | 78K0/Fx | 78K0/Ix | 78K0/Kx | 78K0/Lx | 78K0R/Fx | 78K0R/Hx | 78K0R/Ix | 78K0R/Kx | 78K0R/Lx | 78K0S/Kx | UPD179F1xx | UPD78F07xx | UPD78F80xx | UPD7800xx | UPD7802xx | UPD7803xx | UPD7808xx | UPD7809xx | UPD7890xx/7891xx | UPD7893xx/7894xx | UPD7898xx

M32R Family

The M32R family 32-bit RISC microcomputers were developed by Renesas specifically to enable users to incorporate high-level functions into their systems. They incorporate the M32R CPU, a compact CPU core that delivers excellent performance. The M32R family is an ideal system solution for applications including general industrial and car-mounted systems, digital AV equipment, digital imaging equipment, and portable consumer products.

M32R/ECU

M16C Family (R32C/M32C/M16C)

The M16C Family offers a robust platform of 32/16-bit CISC microcomputers featuring high ROM code efficiency, extensive EMI/EMS noise immunity, ultra-low power consumption, high-speed processing in actual applications, and numerous and varied integrated peripherals.

R32C/100 | M32C/80 | M16C/60 | M16C/50 | M16C/30 | M16C/Tiny | M16C/20 | M16C/10 | M16C/80

R8C Family

The 16-bit CISC MCUs of the R8C Family feature high ROM code efficiency, superb noise performance, low power consumption, high processing performance for real applications, and so on. With the advantage of abundant on-chip peripherals such as comprehensive timer functions and various serial communication functions, the R8C Family supports a wide range of application fields. The R8C Family also retains compatibility with the M16C Family, so software resources and development tools can be shared.

R8C/Lx | R8C/Mx | R8C/5x | R8C/3x | R8C/2x | R8C/1x

H8SX Family

H8SX family offers a 32bit CISC microcomputer with improved performance and an internal Multiplier/Divider with a maximum operating frequency of 50 MHz.

H8SX/1500 | H8SX/1600 | H8SX/1700

SuperH Family

SuperH is an embedded RISC developed for high cost-performance, miniaturization, and performance per unit of power consumption (MIPS/W). We are developing CPU cores for a wide range of applications and functions and have many products available.

SH7250 Series | SH7780 Series | SH7450 Series | SH7750 Series | SH7700 Series | SH-Ether | SH7210 Series | SH7239 Series | SH7231 Series | SH7137 Series | SH7216 Series | SH7260 Series | SH7200 Series | SH7243 Series | SH7280 Series | SH7080 Series | SH7606 Series | SH7146 Series | SH7147 Series | SH/Tiny Series | SH7060 Series | SH7144 Series | SH7046 Series | SH7047 Series | SH7040 Series | SH7010 Series | SH7050 Series | SH7030 Series | SH7020 Series

720 Family

4-bit microcontrollers featuring low-voltage operation and low-power consumption, specifically geared for remote control applications, mini home appliances, PC peripherals, battery chargers, etc. Now debuting the QzROM version.

4500/720

740 Family

The 740 Family covers all your system needs with a variety of features such as a control-use instruction set, sophisticated peripheral functions and low-power consumption. Now debuting the QzROM version.

38000/740 | 7200

H8 Family

The H8 Family provides extensive support for customer system requirements, with an expanding range of low cost products with high-level peripheral functions and features such as low power consumption.

H8/300 | H8/300H | H8/300H Tiny | H8/300L

H8S Family

Incorporating a variety of interfaces such as high-speed operation, 3V/5V-I/F hybrid, low voltage operation, USB, CAN, Eternet, IE bus and LCD controller, the H8S product series is tailor-made for a diverse range of customer needs.

H8S/Tiny | H8S/2100 | H8S/2200 | H8S/2300 | H8S/2400 | H8S/2500 | H8S/2600


End of content

Back To Top