Low Power SRAM
- Overview
- Documentation
- Product Selector
- Design Support
- Top
- IBIS models (Low Power SRAM)
Capacity | Configuration word x bit | Part No. | Supply Voltage | Package | Model Name | Model Ver. | IBIS Spec Ver. |
256K | 32K x 8 | R1LP5256ESP New | 5.0V | SOP | r1lp5256esp.ibs | V1.0 | V3.2 |
| R1LP5256ESA New | 5.0V | TSOP | r1lp5256esa.ibs | V1.0 | V3.2 | ||
| R1LV5256ESP New | 3.0V | SOP | r1lv5256esp.ibs | V1.0 | V3.2 | ||
| R1LV5256ESA New | 3.0V | TSOP | r1lv5256esa.ibs | V1.0 | V3.2 | ||
1M | 128K x 8 | R1LP0108ESP New | 5.0V | SOP | r1lp0108esp.ibs | V1.0 | V3.2 |
| R1LP0108ESA New | 5.0V | sTSOP | r1lp0108esa.ibs | V1.0 | V3.2 | ||
| R1LP0108ESF New | 5.0V | TSOP | r1lp0108esf.ibs | V1.1 | V3.2 | ||
| R1LP0108ESR New | 5.0V | TSOP | r1lp0108esr.ibs | V1.0 | V3.2 | ||
| R1LV0108ESP New | 3.0V | SOP | r1lv0108esp.ibs | V1.0 | V3.2 | ||
| R1LV0108ESA New | 3.0V | sTSOP | r1lv0108esa.ibs | V1.0 | V3.2 | ||
| R1LV0108ESF New | 3.0V | TSOP | r1lv0108esf.ibs | V1.0 | V3.2 | ||
2M | 128K x 16 | R1LV0216BSB New | 3.0V | TSOP | r1lv0216bsb.ibs | V1.0 | V3.2 |
| R1LV0208BSA New | 3.0V | sTSOP | r1lv0208bsa.ibs | V1.0 | V3.2 | ||
4M | 512K x 8 | R1LP0408CSP | 5.0V | SOP | ir4h08cs.ibs | V1.5 | V3.2 |
| R1LP0408CSB | 5.0V | TSOP | ir4h08ct.ibs | V1.4 | V3.2 | ||
| R1LV0408DSP | 3.0V | SOP | r1lv0408dsp.ibs | V1.0 | V3.2 | ||
| R1LV0408DSB | 3.0V | TSOP | r1lv0408dsb.ibs | V1.0 | V3.2 | ||
| R1LV0408DSA | 3.0V | STSOP | r1lv0408dsa.ibs | V1.0 | V3.2 | ||
256K x 16 | R1LV0414DSB | 3.0V | TSOP | r1lv0414dsb.ibs | V1.0 | V3.2 | |
| R1LV0416DSB | 3.0V | TSOP | r1lv0416dsb.ibs | V1.1 | V3.2 | ||
| R1LV0416DBG | 3.0V | CSP | r1lv0416dbg.ibs | V1.1 | V3.2 | ||
8M | 1M x 8 | HM628100TTI | 5.0V | TSOP | i08h08rt.ibs | V1.2 | V3.2 |
| HM62V8100TTI | 3.0V | TSOP | i08m08ct.ibs | V1.2 | V3.2 | ||
512K x 16 | HM6216514TTI | 5.0V | TSOP | i08h16rt.ibs | V1.2 | V3.2 | |
| R1LV0816ASB | 3.0V | 400mil TSOP(II) | r1lv0816asb.ibs | V1.0 | V3.2 | ||
| R1LV0808ASB New | 3.0V | TSOP | r1lv0808asb.ibs | V1.0 | V3.2 | ||
| R1LV0816ASA New | 3.0V | TSOP | r1lv0816asa.ibs | V1.0 | V3.2 | ||
| R1LV0816ASD Updated | 3.0V | 52pin μTSOP | r1lv0816asd.ibs | V1.1 | V3.2 | ||
| R1LV0816ABG | 3.0V | 7.5x8.5mm 48ball FBGA | r1lv0816abg.ibs | V1.0 | V3.2 | ||
16M | 1M x 16 | HM62V16100LTI R1LV1616HSA | 3.0V | TSOP | i16016rt.ibs | V1.1 | V2.1 |
| HM62V16100LBPI R1LV1616HBG | 3.0V | CSP | i16016rb.ibs | V1.1 | V2.1 | ||
1M x 16/ 2M x 8 | R1LV1616RSD | 3.0V | 350mil 52pin μTSOP | v1616rsd.ibs | V1.1 | V2.1 | |
| R1LV1616RSA | 3.0V | TSOP | v1616rsa.ibs | V1.1 | V2.1 | ||
1M x 16 | R1LV1616RBG | 3.0V | 7.5x8.5mm | v1616rbg.ibs | V1.0 | V3.2 | |
32M | 2M x 16/ 4M x 8 | R1WV3216RSD | 3.0V | 10.79x10.49mm 52pin μTSOP | Front Chip v3216rsf.ibs | V1.0 | V2.1 |
| Back Chip v3216rsb.ibs | |||||||
2M x 16/ 4M x 8 | R1LV3216RSD | 3.0V | 10.79x10.49mm 52pin μTSOP | r1lv3216rsd.ibs | V1.0 | V3.2 | |
2M x 16/ 4M x 8 | R1LV3216RSA | 3.0V | 20x12mm 48pin TSOP | r1lv3216rsa.ibs | V1.0 | V3.2 | |
64M | 2M x 16/ 4M x 8 | R1WV6416RSD | 3.0V | 10.79x10.49mm 52pin μTSOP | Front Chip r1wv6416rsd_f.ibs | V1.0 | V3.2 |
| Back Chip r1wv6416rsd_b.ibs | |||||||
2M x 16/ 4M x 8 | R1WV6416RSA | 3.0V | 20x12mm 48pin TSOP | Front Chip r1wv6416rsa_f.ibs | V1.0 | V3.2 | |
| Back Chip r1wv6416rsa_b.ibs | |||||||
2M x 16 | R1WV6416RBG | 3.0V | 8.5x11mm 48ball FBGA | Front Chip r1wv6416rbg_f.ibs | V1.0 | V3.2 | |
| Back Chip r1wv6416rbg_b.ibs |
Americas