Skip to main content

Product Overview:

Renesas is the worldwide #1 Low Power SRAM supplier with a full lineup and well balanced long term support.
High density and high performance RAMs using Renesas's original technology, for example the Advanced LPSRAM
new memory cell concept are offered.

Key Features:

Renesas maintains:

  • A full lineup (256Kb to 64Mb)
  • Contribution to system performance (Standby current, Wide temp.)
  • Next generation technology (Large density with high reliability)
  • Environment awareness (All products are already lead-free)

Key Applications:

For Work Memory and Battery-backed memory. Renesas Low Power SRAMs can be used in various applications such as:

  • General manufacturing/FA equipment
  • Car instrument systems
  • OA related equipment
  • Digital consumer electronics
  • POS / Handy terminals

Full Lineup:

Find an SRAM suitable for your systems:

  • Voltage (5V, 3.3V), Configuration (x8, x16)
  • Low (256Kb - 2Mb) / Middle (4Mb - 8Mb) / High (16Mb - 64Mb) density
  • Package series (SOP/TSOP/small TSOP/FBGA)

Future Development:

Renesas provides full support:

  • Low power consumption / high speed & reliability
  • New concept memory cells (Advanced LPSRAM) are offered with large density

Roadmap:

Renesas has nine series from 256Kb to 64Mb.

Image

 

Product Lineup: Please see Product Selector tab or type Part No. into the top-right search box.


End of content

Back To Top