Skip to main content

  • Overview
  • Top
  • IBIS models (Asynchronous SRAM/Network SRAM)

Asynchronous SRAM

Capacity Organization
wordxbit
Part No. Supply
Voltage
Package Model Name Model Ver. IBIS
Spec Ver.
4M
4M x 1
HM621400HCJP
5.0V
400mil SOJ
h04h01cj.ibs
V1.1
V2.1
1M x 4
HM624100HCJP
5.0V
400mil SOJ
h04h04cj.ibs
V1.1
V2.1
HM62W4100HCJP
3.3V
400mil SOJ
h04004cj.ibs
V1.1
V2.1
M5M54R04AJ
3.3V
400mil SOJ
m54r04aj.ibs
V1.1
V2.1
512K x 8
HM628511HCJP
5.0V
400mil SOJ
h04h08cj.ibs
V1.1
V2.1
HM62W8511HCJP
3.3V
400mil SOJ
h04008cj.ibs
V1.1
V2.1
M5M54R08AJ
3.3V
400mil SOJ
m54r08aj.ibs
V1.1
V2.1
256K x 16
HM6216255HCJP
5.0V
400mil SOJ
h04h16cj.ibs
V1.1
V2.1
HM6216255HCTT
5.0V
400mil SOP
h04h16ct.ibs
V1.1
V2.1
HM62W16255HCJP
3.3V
400mil SOJ
h04016cj.ibs
V1.1
V2.1
HM62W16255HCTT
3.3V
400mil TSOP
h04016ct.ibs
V1.1
V2.1
M5M54R16AJ
3.3V
400mil SOJ
m54r16aj.ibs
V1.1
V2.1
M5M54R16ATP
3.3V
400mil TSOP
54r16atp.ibs
V1.1
V2.1

Network SRAM

Capacity Organization
(word x bit)
Part No. Supply Voltage Package Model Name Model
Ver.
IBIS
Spec Ver.
18M
512K x 36
M5M5V5636GP
3.3V
100pin TQFP
V1.0
V2.1

End of content

Back To Top