Network SRAM
Product Overview:
The Network SRAM is a ZBT™ (Zero Bus Turnaround™ (ZBT®) *1) compatible, 18 Mb device within an industry standard package.
The Network SRAM devices are supporting wide bus architectures (x36) and a fast address access time (167MHz up to 200MHz).
Renesas is offering the devices with a 100-pin TQFP. A power supply voltage is 1.8V, 2.5V and 3.3V.
Notes:1. ZBT and Zero Bus Turnaround are trademarks of Integrated Device Technology, Inc.
Key Features:
- 18Mbit synchronous SRAM
- ZBT compatible - 100% effective utilization of the data bus is possible by the double late write and pipeline read operation
- The word organization is 512k word x 36bit
Key Applications:
- Network equipment like routers and switches
- Communications infrastructure equipment such as base stations and switches
- Cache memory for things like high-end office equipment and measurement equipment
Package Lineup:
- Wide option of power supply voltage - 2.5V/3.3V - in order to choose a voltage which is optimal for your system
- Conforms to pin assignment and packages that are JEDEC standard
- 36bit wide package products support 100-pin TQFP
Product Lineup:
Loading...
Americas