Skip to main content

Product Spec

Memory
capacity (Mbit)
18 Operating temperature (°C) 0 to 70
Organization
(word)
512 Production Status Mass Production
Organization
(bit)
x 36 Remarks -
Package name TQFP(100) Clock
frequency
(Hz)
167
I/O voltage
(VDDQ)
3.3/2.5 e-sample -
Supply voltage 2.375 to 2.625/
3.135 to 3.465

Order Information

Orderable Part No. Production Status. Packing Environmental remark
M5M5V5636GP-16#B0 Mass Production Tray Pb free -

Package & Packing

Package
Renesas code PLQP0100JA-A
Previous code 100P6A-A
JEITA code P-LQFP100-14x20-0.65
Name LQFP
Terminal count 100
Terminal pitch (mm) 0.65
Dimensions (mm) 14x20
Mass (g)
[Reference value]
0.8
Mounting height (mm)
[MAX]
1.7
Terminal material - Base Cu alloy
Terminal material - Surface Sn-Pb or Sn-Cu or Sn
Drawing Link plqp0100ja_a
Mount pad fig0009e
Packing
Container
Custom tray
tray1040
Container
JEDEC tray
tray0053
Packing
Custom Tray Complete dry pack
tray-D
Packing
JEDEC Tray Complete dry pack
tray-D
Packing
Tape Complete dry pack
tape-D
Container
Tape
tape2113

End of content

Back To Top