Fast SRAM
- Overview
Renesas is one of the leading suppliers for Fast SRAMs. The availability of different Fast SRAM devices makes us the ideal choice for networking and industry applications. The following SRAMs are available within the Renesas Portfolio.
Lineup:
QDRII/DDRII/QDRII+/DDRII+ SRAM
QDR™ (Quad Data Rate) SRAMs are the ideal devices for next generationcommunications applications.
Network SRAM
The Network SRAM is a ZBT™ (Zero Bus Turnaround™ (ZBT®) *1) compatible, 18 Mb device within an industry standard package.
Asynchronous SRAM
For industrial and communication applications, 4Mb asynchronous SRAM isavailable, organized x4, x8, and x16.
Americas