Asynchronous SRAM
- Overview
- Documentation
- Design Support
- Top
- IBIS models (Asynchronous SRAM/Network SRAM)
Asynchronous SRAM
| Capacity | Organization wordxbit |
Part No. | Supply Voltage |
Package | Model Name | Model Ver. | IBIS Spec Ver. |
|
4M
|
4M x 1
|
HM621400HCJP |
5.0V
|
400mil SOJ
|
h04h01cj.ibs |
V1.1
|
V2.1
|
|
1M x 4
|
HM624100HCJP |
5.0V
|
400mil SOJ
|
h04h04cj.ibs |
V1.1
|
V2.1
|
|
| HM62W4100HCJP |
3.3V
|
400mil SOJ
|
h04004cj.ibs |
V1.1
|
V2.1
|
||
| M5M54R04AJ |
3.3V
|
400mil SOJ
|
m54r04aj.ibs |
V1.1
|
V2.1
|
||
|
512K x 8
|
HM628511HCJP |
5.0V
|
400mil SOJ
|
h04h08cj.ibs |
V1.1
|
V2.1
|
|
| HM62W8511HCJP |
3.3V
|
400mil SOJ
|
h04008cj.ibs |
V1.1
|
V2.1
|
||
| M5M54R08AJ |
3.3V
|
400mil SOJ
|
m54r08aj.ibs |
V1.1
|
V2.1
|
||
|
256K x 16
|
HM6216255HCJP |
5.0V
|
400mil SOJ
|
h04h16cj.ibs |
V1.1
|
V2.1
|
|
| HM6216255HCTT |
5.0V
|
400mil SOP
|
h04h16ct.ibs |
V1.1
|
V2.1
|
||
| HM62W16255HCJP |
3.3V
|
400mil SOJ
|
h04016cj.ibs |
V1.1
|
V2.1
|
||
| HM62W16255HCTT |
3.3V
|
400mil TSOP
|
h04016ct.ibs |
V1.1
|
V2.1
|
||
| M5M54R16AJ |
3.3V
|
400mil SOJ
|
m54r16aj.ibs |
V1.1
|
V2.1
|
||
| M5M54R16ATP |
3.3V
|
400mil TSOP
|
54r16atp.ibs |
V1.1
|
V2.1
|
Network SRAM
| Capacity | Organization (word x bit) | Part No. | Supply Voltage | Package | Model Name | Model Ver. | IBIS Spec Ver. |
18M | 512K x 36 | M5M5V5636GP | 3.3V | 100pin TQFP | V1.0 | V2.1 |
Americas