Skip to main content

Product Overview:

For industrial and communication applications, 4Mb asynchronous SRAM isavailable, organized x4, x8, and x16.
The device is offered in TSOP and SOJ, a power supply of 3.3V or 5V.

Key Features:

  • Communication applications
  • Industrial applications

Product Lineup:

Loading...

31 matches
(1 to 20 are displayed.)

Compare Memory
capacity (bit)
Organization
(word)
Organization
(bit)
Part No Package name Access
time
Supply voltage Operating temperature (°C) Production Status Package
Code
Part No.
4 512 x 8 R1RW0408DGE-0PI SOJ(36) 10 3.0 to 3.6 -40 to 85 Mass Production PRSJ0036DA-A
(36P0K)
R1RW0408DGE-0PI
4 512 x 8 R1RW0408DGE-0PR SOJ(36) 10 3.0 to 3.6 0 to 70 Mass Production PRSJ0036DA-A
(36P0K)
R1RW0408DGE-0PR
4 256 x 16 R1RW0416DGE-0PI SOJ(44) 10 3.0 to 3.6 -40 to 85 Mass Production PRSJ0044DA-A
(44P0K)
R1RW0416DGE-0PI
4 256 x 16 R1RW0416DGE-0PR SOJ(44) 10 3.0 to 3.6 0 to 70 Mass Production PRSJ0044DA-A
(44P0K)
R1RW0416DGE-0PR
4 256 x 16 R1RW0416DSB-0PI TSOPII(44) 10 3.0 to 3.6 -40 to 85 Mass Production PTSB0044GA-A
(44P3W-H)
R1RW0416DSB-0PI
4 256 x 16 R1RW0416DSB-0PR TSOPII(44) 10 3.0 to 3.6 0 to 70 Mass Production PTSB0044GA-A
(44P3W-H)
R1RW0416DSB-0PR
4 256 x 16 R1RP0416DGE-0PI SOJ(44) 10 4.5 to 5.5 -40 to 85 New Products PRSJ0044DA-A
(44P0K)
R1RP0416DGE-0PI
4 256 x 16 R1RP0416DSB-0PI TSOPII(44) 10 4.5 to 5.5 -40 to 85 New Products PTSB0044GA-A
(44P3W-H)
R1RP0416DSB-0PI
4 256 x 16 R1RW0416DSB-0PI TSOPII(44) 10 4.5 to 5.5 -40 to 85 New Products PTSB0044GA-A
(44P3W-H)
R1RW0416DSB-0PI
4 1000 x 4 R1RP0404DGE-2LR SOJ(32) 12 4.5 to 5.5 0 to 70 Mass Production PRSJ0032DA-A
(32P0K)
R1RP0404DGE-2LR
4 1000 x 4 R1RP0404DGE-2PR SOJ(32) 12 4.5 to 5.5 0 to 70 Mass Production PRSJ0032DA-A
(32P0K)
R1RP0404DGE-2PR
4 512 x 8 R1RP0408DGE-2LR SOJ(36) 12 4.5 to 5.5 0 to 70 Mass Production PRSJ0036DA-A
(36P0K)
R1RP0408DGE-2LR
4 512 x 8 R1RP0408DGE-2PI SOJ(36) 12 4.5 to 5.5 -40 to 85 Mass Production PRSJ0036DA-A
(36P0K)
R1RP0408DGE-2PI
4 512 x 8 R1RP0408DGE-2PR SOJ(36) 12 4.5 to 5.5 0 to 70 Mass Production PRSJ0036DA-A
(36P0K)
R1RP0408DGE-2PR
4 256 x 16 R1RP0416DGE-2LR SOJ(44) 12 4.5 to 5.5 0 to 70 Mass Production PRSJ0044DA-A
(44P0K)
R1RP0416DGE-2LR
4 256 x 16 R1RP0416DGE-2PI SOJ(44) 12 4.5 to 5.5 -40 to 85 Mass Production PRSJ0044DA-A
(44P0K)
R1RP0416DGE-2PI
4 256 x 16 R1RP0416DGE-2PR SOJ(44) 12 4.5 to 5.5 0 to 70 Mass Production PRSJ0044DA-A
(44P0K)
R1RP0416DGE-2PR
4 256 x 16 R1RP0416DSB-2LR TSOPII(44) 12 4.5 to 5.5 0 to 70 Mass Production PTSB0044GA-A
(44P3W-H)
R1RP0416DSB-2LR
4 256 x 16 R1RP0416DSB-2PI TSOPII(44) 12 4.5 to 5.5 -40 to 85 Mass Production PTSB0044GA-A
(44P3W-H)
R1RP0416DSB-2PI
4 256 x 16 R1RP0416DSB-2PR TSOPII(44) 12 4.5 to 5.5 0 to 70 Mass Production PTSB0044GA-A
(44P3W-H)
R1RP0416DSB-2PR
Products which have a *1 symbol in the status list are not recommended for new designs.

End of content

Back To Top