Skip to main content

  • Top
  • IBIS models (EEPROM)
Interface
Capacity
Configuration
(word x bit)
Part No.
Supply
Voltage
Package
Model Name
Model
Ver.
IBIS
Spec Ver.
I2C
512Kbit
64K x 8
R1EX24512ASAS0A
R1EX24512ASAS0I
1.8V
4.89 x 6.02mm
8pin SOP
24512axso.ibs
V1.0
V3.2
512Kbit
64K x 8
R1EX24512ASAS0A
R1EX24512ASAS0I
3.0V
4.89 x 6.02mm
8pin SOP
24512atso.ibs
V1.0
V3.2
512Kbit
64K x 8
R1EX24512ASAS0A
R1EX24512ASAS0I
5.0V
4.89 x 6.02mm
8pin SOP
24512ahso.ibs
V1.0
V3.2

End of content

Back To Top