Transistors
- Overview
- Documentation
- Product Selector
- Design Support
Renesas transistors offer support for customers' systems by supporting a wide variety of
applications, from applications requiring ultra-small size to large current or amplification applications.
Lineup:
Built-in Resistor Transistors
Renesas' built-in resistor transistors have a built-in resistor in the base or between the base and the emitter, enabling mounting area and the number of parts to be reduced.
Power Transitors for General Amplifier
The lineup contains a large variety of products, from independent full mold types to high-power surface mount packages.
Power Transitors for Switching
The lineup contains a large variety of products, from independent full mold types to high-power surface mount packages.
Small Signal FETs for General Amplifier
A rich lineup of small package products suitable for semi-power as well as a variety
of applications is available.
Small Signal TRSs for General Amplifier
A rich lineup of small package products suitable for semi-power as well as a variety of applications is available.
Transistor Arrays
Multiple circuits are built into a single package, making these products useful for improving mounting density and reducing mounting costs.
Americas