Skip to main content

Product Overview:

Renesas Electronics offers SiP products with integrated MOSFETs to enable easy configuration of high-performance
multi-phase power supplies. They combine in a single package either controller, driver, and MOSFETs or driver and
MOSFETs. These products make it easy to build a high-performance DC/DC converter while reducing stray capacitance
and inductance, and achieving higher mounting density.

Product Lineup:

Loading...

18 matches
(1 to 18 are displayed.)

Compare Document Part No Package name Function Vin MAX. (V) PWM Input
(V)
Tj-opr
(°C)
Remarks Nch/Pch Pin
count
Production Status Ordering
Condition
Package
Code
Part No.
PDF R2J20655BNP QFN-40 Driver-MOSFET Integrated SiP 27 3.3/5.0 -40 to 150 - - 40 In Mass Production - - R2J20655BNP
PDF R2J20657BNP QFN-40 Driver-MOSFET Integrated SiP 16 3.3/5.0 -40 to 150 - - 40 In Mass Production - - R2J20657BNP
PDF R2J20658BNP QFN-40 Driver-MOSFET Integrated SiP 16 3.3/5.0 -40 to 150 - - 40 In Mass Production - - R2J20658BNP
PDF R2J20601NP QFN-56 Driver-MOSFET Integrated SiP 16 5 -40 to 150 - - - In Mass Production - - R2J20601NP
PDF R2J20602NPEB-E QFN-56 Driver-MOSFET Integrated SiP 16 5 -40 to 150 - - - In Mass Production - - R2J20602NPEB-E
PDF R2J20604NP QFN-56 Driver-MOSFET Integrated SiP 16 3.3/5.0 -40 to 150 - - - In Mass Production - - R2J20604NP
PDF R2J20605ANP QFN-56 Driver-MOSFET Integrated SiP 27 5 -40 to 150 - - 56 In Mass Production - - R2J20605ANP
PDF R2J20651ANP QFN-40 Driver-MOSFET Integrated SiP 16 5 -40 to 150 - - - In Mass Production - - R2J20651ANP
PDF R2J20651NP QFN-40 Driver-MOSFET Integrated SiP 16 3.3/5.0 -40 to 150 - - - In Mass Production - - R2J20651NP
PDF R2J20652ANP QFN-40 Driver-MOSFET Integrated SiP 27 5 -40 to 150 - - - In Mass Production - - R2J20652ANP
PDF R2J20653ANP QFN-40 Driver-MOSFET Integrated SiP 27 5 -40 to 150 - - - In Mass Production - - R2J20653ANP
PDF R2J20654NP QFN-40 Driver-MOSFET Integrated SiP 16 3.3/5.0 -40 to 150 - - 40 Under Development - - R2J20654NP
PDF R2J20655NP QFN-40 Driver-MOSFET Integrated SiP 27 3.3/5.0 -40 to 150 - - 40 In Mass Production - - R2J20655NP
PDF R2J20656ANP QFN-40 Driver-MOSFET Integrated SiP 27 5 -40 to 150 - - 40 In Mass Production - - R2J20656ANP
PDF R2J20657NP QFN-40 Driver-MOSFET Integrated SiP 16 3.3/5.0 -40 to 150 - - 40 In Mass Production - - R2J20657NP
PDF R2J20658NP QFN-40 Driver-MOSFET Integrated SiP 16 3.3/5.0 -40 to 150 - - 40 Under Development - - R2J20658NP
PDF R2J20702NP QFN-56 POL-SiP 16 - -40 to 150 - - 56 In Mass Production - - R2J20702NP
PDF R2J20751NP QFN-40 POL-SiP 27 - -40 to 150 - - 40 In Mass Production - - R2J20751NP

Click the link above to see the list of Non-promotion products.
Non-promotion products are only supported for customers who have already adopted them.
We do not recommended adoption of these products in new designs.

End of content

Back To Top