Skip to main content

Products for a variety of applications, such as power supply, motor drive,
high frequency amplification, and load switch, are available. We have products
for each reliability level required for consumer and automotive electronics.
We also offer small and highly efficient DC/DC converter ICs that integrate a MOSFET and its drive circuitry.

 

Low Voltage MOSFET Application Map

 

High Voltage MOSFET

 

Lineup:

Built-in MOSFET Integrated SiP

These integrated power devices combine an IC and two power MOSFETs in a single package. They are ideal for high efficiency/high current applications such as computer and server CPU and DDR memory power supplies.

Power MOSFETs for Automobile use

Starting from the NP Series that was developed to meet the strict conditions demanded in the automotive electronics field, we have a rich lineup of products, including an eighth-generation series consisting of three-phase motor control implemented in a single package.

 

Power MOSFETs for General Amplifier

These are enhanced power MOSFETs with excellent frequency characteristics. They are ideal for audio amplifier output.

 

Power MOSFETs for General Switching

A high-voltage (500 V or more) and low RDS(on) series. These low-loss switching MOSFETs suitable for applications such as power supply and motor drive have rich selection of packages. The DPD type has a compact surface-mount package, and it is ideal for LED lighting.

 

Power MOSFETs for Protection use of PC and Battery

These 30V MOSFETs have small packages and low on-resistance. They are ideal for charge/discharge control switches of lithium-ion batteries for portable devices.

 

Search Center
Parametric / Document / Equivalent Product / FAQ, and more..


Analog & Power New Products


End of content

Back To Top