Skip to main content

2SK1058

Share:
Subscribe:
Subscribe

Product Spec

Star Product
-
Nch/Pch Nch
Number of Channels Single
Configuration [Device] Built-In SBD
VDSS (V) max. 160
ID (A) 7
Ciss (pF) typ. 600
Vgs (off) (V) max. 1.45
VGSS (V) 15
Pch (W) 100
Application Automotive Use
Mounting Type Through Hole
Package Type TO-3P
Production Status In Mass Production
Outline
Dimensions

Order Information

Orderable Part No. Order Production Status Packing EU RoHS RoHS-pdf
(China-RoHS)
2SK1058-E Contact Mass Production Tube Compliant English

Package & Packing

Package
Name TO-3P
JEITA code SC-65
Previous code TO-3P
Renesas code PRSS0004ZE-A
Terminal count 4
Mass (g)[TYP,] 5
Drawing Link prss0004ze_a
3D Package Model prss0004ze-a
Packing
Container Tube No dry pack mag0035_mag0036
Packing Tube No dry pack mag-ND

End of content

Back To Top