Skip to main content

IGBTs for Induction Heating Cooker

Product Overview:

High withstanding voltage, Low saturation voltage, Small tail loss, Built-infirst recovery diode and High latch up resistance.

Product Lineup:

Loading...

7 matches
(1 to 7 are displayed.)

Compare Document Part No Downloadable Configuration Configuration Vces (V) IC (A) Vce(sat)(V) Charac-
teristics
tf
(μs) max
tf
(μs) typ.
Package name Family/Series Process Ratings
VGES
(V)
Gate
Drive
Ic(Peak) (A) Remarks Production Status Ordering
Condition
Package
Code
Part No.
PDF RJH1BF6RDPQ-80 - Single B-in FRD 1100 55 1.7 - 0.247 TO247 IGBTs for Micro wave oven use - - - 100 - Mass Production - - RJH1BF6RDPQ-80
PDF RJH1BF7RDPQ-80 - Single B-in FRD 1100 60 1.6 - 0.208 TO247 IGBTs for Micro wave oven use - - - 100 - Mass Production - - RJH1BF7RDPQ-80
PDF RJH1CF4RDPQ-80 - Single B-in FRD 1200 40 2 - 0.3 TO247 IGBTs for Micro wave oven use - - - 80 - Mass Production - - RJH1CF4RDPQ-80
PDF RJH1CF5RDPQ-80 - Single B-in FRD 1200 50 1.95 - 0.272 TO247 IGBTs for Micro wave oven use - - - 100 - Mass Production - - RJH1CF5RDPQ-80
PDF RJH1CF6RDPQ-80 - Single B-in FRD 1200 55 1.8 - 0.275 TO247 IGBTs for Micro wave oven use - - - 100 - Mass Production - - RJH1CF6RDPQ-80
PDF RJH1CF7RDPQ-80 - Single B-in FRD 1200 60 1.85 - 0.25 TO247 IGBTs for Micro wave oven use - - - 100 - Mass Production - - RJH1CF7RDPQ-80
PDF RJH1DF7RDPQ-80 - Single B-in FRD 1350 60 1.95 - 0.208 TO247 IGBTs for Micro wave oven use - - - 100 - Mass Production - - RJH1DF7RDPQ-80

Click the link above to see the list of Non-promotion products.
Non-promotion products are only supported for customers who have already adopted them.
We do not recommended adoption of these products in new designs.

End of content

Back To Top