- Overview
- Documentation
- Product Selector
- Design Support
Renesas diodes support higher performance, smaller, and lighter mobile devices.
Renesas continues to take the lead with diodes such as PIN diodes that achieve
extremely low capacity through an original trench structure.
Diode Lineup

Package Lineup

Lineup:
Diodes for Constant Voltage
These diodes are suitable for supply voltage stabilization of small power supplies as well as reference voltage detection and surge absorption.
Diodes for High Frequency Switching
These diodes support high frequency (lower capacitance), loss reduction (lower current), and securing isolation (lower on-resistance).
Diodes for System Protection
Two diodes are connected to the device input pins for high/low overvoltage protection, for protecting against overvoltage from LSI input pins and preventing the malfunction of system devices. Forward rising voltage (VF) is low, and efficiency is high.
Fast Recovery Diodes
We offer high-performance products with low forward voltage (VF) and high-speed reverse recovery time (trr) for increasing device efficiency. We are also employing a new material (silicon carbide: SiC) for products with even higher efficiency.
PIN Diodes
These diodes help reduce power-on loss and improve power consumption through lower on-resistance, improve isolation through lower off-capacitance, and correct harmonic distortion and reduce harmonics through new process and smaller packages.
Schottky Barrier Diode
This lineup contains product groups for a variety of application requirements, such as high efficiency/low loss, variegated permissible current, and reducing distortion of high-speed signals.
Small Signal Diodes
These switching diodes can be used in almost any electronic device. From general-purpose to high-voltage, a wide and varied lineup of packages is available.
Variable Capacitance Diodes
[Tuner] These diodes have narrow CV deviation for reducing characteristics variation, and improved capacitance linearity for improving process yield. A low-voltage drive type (VT: up to 10 V) is also available. Low pin-to-pin capacitance, low rs, and superb linearity has been achieved by extremely shallow junctions and process optimization.
[VCO] A rich selection of packages, such as small surface-mount flat lead (1006 (SFP), 0806 (EFP)) and ultra-small leadless (MP6 (0603)), is available.
Zener Diodes for Surge Absorption
Diodes of numerous voltages and packages suitable for reference supplies and other applications, including diodes that achieved a guaranteed minimum of 8 kV or 30 kV in the contact discharge test of the IEC 6100-4-2 electromagnetic compatibility standard, and diodes with bidirectional function, are available.
Americas