Skip to main content

Renesas Electronics - Discontinued products

[NOTICE]
Discontinued products of Renesas development environment are shown as follows.


Emulation and Debugging
 On-chip Debuggers
 E8
On-Chip Debugging Emulator for M16C and H8 families. Available as a flash memory programmer for M16C and 740(QzROM) families also by using with Flash Development Toolkit. Note that the H8 family MCUs support the debugging features and that the 740 family MCUs support only the programming features.
* Successor : E8a
 E7
On-chip debugging emulator for the H8/Tiny, H8/Super Low Power and R8C/Tiny Series microcontrollers.
* Successor : E8
Emulator for M32R Family [Overseas standards compliant]
* High-end model
A low cost high performance on-chip debug solution for selected Renesas H8S and SH Family devices.
* Successor : E10A-USB
On-chip debugging emulator for H8/300H and the H8/300H Tiny series.
PCI board type E10T emulator for H8/300H series (H8/3048F-ONE and H8/3029F)
PC card type E10T emulator for H8/300H series (H8/3048F-ONE and H8/3029F)
PCI board type E10T emulator for H8/300H Tiny series
PC card type E10T emulator for H8/300H Tiny series
PCI board type E10T emulator for H8/300L Super Low Power series
PC card type E10T emulator for H8/300L Super Low Power series
Emulator for M32R Family [Overseas standards compliant]
* SDI-1,2 model
 In-circuit Emulators
 E6000H
Building on the tried and tested design of the E6000, the E6000H offers full real-time emulation support for high end Renesas microcontrollers. Utilising state of the art technology the E6000H range supports emulation of devices with execution speeds up to 100MHz, as featured in the new Renesas H8SX CISC microcontroller family, SH7046 series, SH7047 series, SH7058 series and SH7144 series.
E6000H emulator for SH7058 group
 PC7501
Emulator for M16C Family [Overseas Standards Compliant]
* Support for all operating frequencies of M16C.
Emulation Probe for M32C/80, M32C/84, M32C/85, M32C/86 Group [For PC7501]
* Successor : M30850T2-EPB
Emulation Probe for M16C/62P and M16C/30P Group [For PC7501]
Emulation Probe for M16C/6V Group M306V8 [For PC7501] [Overseas Standards Compliant]
Emulation Probe for M16C/6N group (M16C/6N4, M16C/6N5) [For PC7501]
Emulation Probe for M16C/Tiny Series [for PC7501]
* An MCU-dependent converter board is required.
* Successor : M3028BT-EPB
Emulation Probe for M16C/Tiny Series M16C/26A Group M30263 [for PC7501]
* Set package which consists of M30290T-EPB emulation probe and M30263T-42SSB converter board for 42-pin 0.8mm-pitch SSOP
* Successor : M3028BT-EPB-1
Emulation Probe for M16C/Tiny Series M16C/26A Group M30260 [for PC7501]
* Set package which consists of M30290T-EPB emulation probe and M30260T-48FPD converter board for 48-pin 0.5mm-pitch LQFP
* Successor : M3028BT-EPB-2
Emulation Probe for M16C/Tiny Series M16C/28 Group M30280, M16C/29 Group M30290 [for PC7501]
* Set package which consists of M30290T-EPB emulation probe and M30291T-64FPD converter board for 64-pin 0.5mm-pitch LQFP
* Successor : M3028BT-EPB-3
Emulation Probe for M16C/Tiny Series M16C/28 Group M30280, M16C/29 Group M30290 [for PC7501]
* Set package which consists of M30290T-EPB emulation probe and M30290T-80FPD converter board for 80-pin 0.5mm-pitch LQFP
* Successor : M3028BT-EPB-4
Emulation Probe for R8C/Tiny Series R8C/10, R8C/11, R8C/12, R8C/13 Group [for PC7501]
* Set package which consists of R0E521000EPB00 emulation probe and R0E521134CFG00 converter board for 32-pin 0.8mm-pitch LQFP
 E100
An in-circuit emulator which supports Renesas new 8- to 32-bit microcontroller series.
* Excluding SH Family, M32R Family, R32C Series, 740 Family, 720 Family(4 bit microcontrollers). [Overseas Standards Compliant]
MCU unit for the M16C/64 group [for E100]
* An MCU-dependent converter board is required.
 E6000
The E6000 emulator is an advanced real-time in-circuit emulator which allows programs to be developed and debugged for the SH, H8S and H8 family microcomputers.
E6000 emulator for SH7050, SH7051 groups
E6000 emulator for SH7014 group
E6000 emulator for SH7040, SH7041, SH7042, SH7043, SH7044, SH7045 groups
E6000 emulator for SH7011, SH7016, SH7017, SH7018 groups
E6000 emulator for H8S/2300 and H8S/2600 series
* Successor : HS2678REPI61H
E6000 emulator for H8S/2200, H8S/2300 and H8S/2600 series
* Successor : HS2655EPI61H
E6000 emulator for H8S/2649 and H8S/2609 group
E6000 emulator for H8S/2200 and H8S/2600 series
* Successor : HS2633REPI61H
E6000 emulator for H8S/2500 series
* Successor : HS2556EPI62H
E6000 emulator for H8S/2300 series
* Successor : HS2339EPI61H
E6000 emulator for H8S/2200 series
* Successor : HS2214EPI62H
E6000 emulator for H8S/2199R group
E6000 emulator for H8S/2100 series
* Successor : HS2140EPI61H
E6000 emulator for H8S/2100 series
* Successor : HS2140EPI61H
E6000 emulator for H8/3006, H8/3008, H8/3024, H8/3028, H8/3029, H8/3048, H8/3048B, H8/3052B, H8/3062, H8/3067, H8/3068, H8/3069R groups
* This is a successor to HS3067EPI60H (discontinued) and HS3067EPI62H (discontinued).
E6000 emulator for H8/300H series
* Successor : HS3064BEPI61H
E6000 emulator for H8/300H series
* Successor : HS3064BEPI61H
E6000 emulator for H8/3001, H8/3002, H8/3004, H8/3022, H8/3032, H8/3035, H8/3039, H8/3042, H8/3048, H8/3052BF groups
E6000 emulator for H8/300H Tiny series
* Successor : HS3664EPI62H
E6000 emulator for H8/3644, H8/3657 groups
E6000 emulator for H8/300L Super Low Power series
* Successor : HS38000EPI61H
E6000 emulator for H8/300L Super Low Power series
* Successor : HS38000EPI61H
E6000 emulator for H8/3877, H8/3877N, H8/3857, H8/3854, H8/3834, H8/3814, H8/3637, H8/3627 groups
E6000 emulator for H8/3644, H8/3657 groups
E6000 emulator for H8/300 series
Emulator for M16C, 7700, 740 Families [Overseas Standards Compliant]
* Support for 20MHz-or-less operation of target MCU.
Emulation Pod for M32C/81, M32C/82, M32C/83 Group (For PC4701) [Overseas Standards Compliant]
Emulation Pod for M16C/80 Group [Overseas Standards Compliant]
Emulation Pod for M16C/62P and M16C/30P group [Overseas Standards Compliant]
Emulation Pod for M16C/62 Group (M16C/62N) and M16C/30 Group (M16C/30L) [Max.16MHz, Vcc=2.2 to 3.6V] [Overseas Standards Compliant]
Emulation Pod for M16C/62A and M16C/30 Group (5.0V-version of M30302) [Max.16MHz, Vcc=2.7 to 5.5V] [Overseas Standards Compliant]
Emulation Pod for M16C/62 Group (M16C/62M,M16C/62N) and M16C/30 Group (M16C/30L) [Max.10MHz, Vcc=2.2 to 3.6V] [Overseas Standards Compliant]
3.3V voltage-converting board for M16C/62N Group [Max.16MHz, Vcc=3.0 to 3.6V]
Emulation Pod for M16C/61 Group [Overseas Standards Compliant]
Emulation Pod for M306V0 [Overseas Standards Compliant]
Emulation Pod for M306V2 of M16C/6V Group [Overseas Standards Compliant]
Emulation Pod for M306V7 [Overseas Standards Compliant]
Emulation Pod for M306V3 [Overseas Standards Compliant]
Emulation Pod for M16C/6K Group [Max.8MHz, Vcc=3.0 to 3.6V] [Overseas Standards Compliant]
Emulation Pod for M16C/6K Group [Max.8MHz, Vcc=3.0 to 3.6V] [Overseas Standards Compliant]
Emulation Pod for M16C/6N Group (M16C/6N4, M16C/6N5, M16C/6NK, M16C/6NL, M16C/6NM, M16C/6NN)[Overseas Standards Compliant]
Emulation Pod for M16C/6H Group (M306H3) [Overseas Standards Compliant]
Emulation Pod for M16C/6H Group (M306H5) [Overseas Standards Compliant]
Emulation Pod for M16C/6H Group (M306H7) [Overseas Standards Compliant]
Emulation Pod for M16C/6H Group (M306H2) [Max.10MHz, Vcc=4.75 to 5.25V] [Overseas Standards Compliant]
Emulation Pod for M16C/6H Group (M306H1) [Max.10MHz, Vcc=4.75 to 5.25V] [Overseas Standards Compliant]
Emulation Pod for M16C/6N Group (M16C/6N4,M16C/6N5) [Overseas Standards Compliant]
Emulation Pod for M16C/6N Group (M16C/6NA, M16C/6NB) [Max.16MHz,Vcc=4.2 to 5.5V][Overseas Standards Compliant]
Emulation Pod for M16C/6N Group [Max.16MHz, Vcc=4.2 to 5.5V] [Overseas Standards Compliant]
Emulation Pod for M16C/24 Group (M30240) [Max.12MHz, Vcc=4.75 to 5.25V] [Overseas Standards Compliant]
Emulation Pod for M16C/24 Group (M30245) [Max.16MHz, Vcc=3.0 to 3.6V] [Overseas Standards Compliant]
Pod Probe for M16C/22 Group (M30220, M30221 Groups) [Max.10MHz at Vcc=5V, Vcc=2.7 to 5.5V]
Pod Probe for M16C/22 Group (M30220, M30221 Groups) [Max.10MHz at Vcc=5V, Vcc=2.7 to 5.5V]
Pod Probe for M16C/21 Group [Max.10MHz at Vcc=5V, Vcc=3.0 to 5.5V]
Emulation Pod for M16C/20 Series [Overseas Standards Compliant]
Pod Probe for M16C/20 Group [Max.10MHz at Vcc=5V, Vcc=2.7 to 5.5V]
Pod Probe for M16C/2N Group [Max.10MHz, Vcc=4.2 to 5.5V]
Emulation Pod for M16C/10 Series [Overseas Standards Compliant]
Pod Probe for M16C/10 Group [Max.16MHz at Vcc=5V, Vcc=2.7 to 5.5V]
Emulation Pod for M16C/10 Series [Overseas Standards Compliant]
Pod Probe for M16C/1N Group [Max.16MHz at Vcc=5V, Vcc=4.2 to 5.5V]
Emulation Pod for 740 Family [Overseas Standards Compliant]
Emulation Pod for 38000 Series 3874 Group
Emulator MCU Board for 38000 Series 38C5 Group
Emulation Pod for 7600 Series 7641, 7643 Group [Overseas Standards Compliant]
Emulation Pod for 7600 Series 7640, 7641 Group [Overseas Standards Compliant]
Emulator MCU Board for 7600 Series 7630 Group
Emulation Pod for 7200 Series
Emulator for 4500
MCU Board for 4570 Group [for PC4504 emulator]
MCU Board for 4551, 4555 Groups [for PC4504 emulator]
MCU Board for 4550 Group [for PC4504 emulator]
MCU Board for 4524, 4554 Groups [for PC4504 emulator]
MCU Board for 4520 Group [for PC4504 emulator]
MCU Board for 4518, 4519, 4583, 4584 Groups [for PC4504 emulator]
MCU Board for 4515 Group [for PC4504 emulator]
MCU Board for 4513, 4514 Groups [for PC4504 emulator]
MCU Board for 4501, 4502, 4506, 4507 Groups [for PC4504 emulator]
The E8000 emulator is a high performance full-specification emulator for SH family microcontroller, and it is compliant with an operating frequency, in speed of 200MHz.
E8000 emulator for SH7055 Group in SH7050 Series
E8000 emulator for SuperH RISC engine family
Emulator for 720 Series
A low cost emulator for the AE-5 series MCU
 Compact Emulators
-
Compact Emulator for 720 Family 4500 Series 4518 and 4519 Groups
Compact Emulator for 720 Family 4500 Series 4552, 4553 and 4556 Groups
Compact Emulator for 720 Family 720 Series 4282, 4283 Group
Compact Emulator for M32C/80 Series M32C/84, M32C/85 and M32C/86 Groups
* Successor : M30850T3-CPE
Compact Emulator for M16C/80 Series M16C/80 Group (10K RAM)
Compact Emulator for M16C/60 Series M16C/6K Group M306K9
Compact Emulator for M16C/60 Series M16C/62A Group and M16C/30 Series M16C/30 Group
Compact Emulator for M16C/Tiny Series
* An MCU-dependent converter board is required.
* Successor : M3028BT2-CPE
Compact Emulator for M16C/Tiny Series M16C/26A Group M30260
* Set package which consists of M30290T2-CPE compact emulator and M30260T-48FPD converter board for 48-pin 0.5mm-pitch LQFP
* Successor : M3028BT2-CPE-2
Compact Emulator for M16C/Tiny Series M16C/26A Group M30263
* Set package which consists of M30290T2-CPE compact emulator and M30263T-42SSB converter board for 42-pin 0.8mm-pitch SSOP
* Successor : M3028BT2-CPE-1
Compact Emulator for M16C/Tiny Series M16C/28 Group M30280, M16C/29 Group M30290
* Set package which consists of M30290T2-CPE compact emulator and M30290T-80FPD converter board for 80-pin 0.5mm-pitch LQFP
* Successor : M3028BT2-CPE-4
Compact Emulator for M16C/Tiny Series M16C/28 Group M30281, M16C/29 Group M30291
* Set package which consists of M30290T2-CPE compact emulator and M30291T-64FPD converter board for 64-pin 0.5mm-pitch LQFP
* Successor : M3028BT2-CPE-3
Compact Emulator for R8C/Tiny Series R8C/10, R8C/11, R8C/12, R8C/13 Group
* Set package which consists of R0E521000CPE00 compact emulator and R0E521134CFG00 converter board for 32-pin 0.8mm-pitch LQFP
Starter Kits and Platforms
 Renesas Starter Kits
Developer's starter kit for Renesas microcomputer.
A comprehensive kit containing everything a developer needs to evaluate MCU and introduce to embedded system design.
[Kit Contains] CPU board, High-performance Embedded Workshop IDE with emulator and compiler (evaluation version) , Flash programming software (evaluation version) , etc.
Developer's starter kit for Renesas microcomputer.
A comprehensive kit containing everything a developer needs to evaluate MCU and introduce to embedded system design.
[Kit Contains] CPU board, High-performance Embedded Workshop IDE with emulator and compiler (evaluation version) , Flash programming software (evaluation version) , etc.
Developer's starter kit for Renesas microcomputer.
A comprehensive kit containing everything a developer needs to evaluate MCU and introduce to embedded system design.
[Kit Contains] CPU board, High-performance Embedded Workshop IDE with emulator and compiler (evaluation version) , Flash programming software (evaluation version) , etc.
Developer's starter kit for Renesas microcomputer.
A comprehensive kit containing everything a developer needs to evaluate MCU and introduce to embedded system design.
[Kit Contains] CPU board, High-performance Embedded Workshop IDE with emulator and compiler (evaluation version) , Flash programming software (evaluation version) , etc.
Developer's starter kit for Renesas microcomputer.
A comprehensive kit containing everything a developer needs to evaluate MCU and introduce to embedded system design.
[Kit Contains] CPU board, High-performance Embedded Workshop IDE with emulator and compiler (evaluation version) , Flash programming software (evaluation version) , etc.
Developer's starter kit for Renesas microcomputer.
A comprehensive kit containing everything a developer needs to evaluate MCU and introduce to embedded system design.
[Kit Contains] CPU board, High-performance Embedded Workshop IDE with emulator and compiler (evaluation version) , Flash programming software (evaluation version) , etc.
Developer's starter kit for Renesas microcomputer.
A comprehensive kit containing everything a developer needs to evaluate MCU and introduce to embedded system design.
[Kit Contains] CPU board, High-performance Embedded Workshop IDE with emulator and compiler (evaluation version) , Flash programming software (evaluation version) , etc.
Developer's starter kit for Renesas microcomputer.
A comprehensive kit containing everything a developer needs to evaluate MCU and introduce to embedded system design.
[Kit Contains] CPU board, High-performance Embedded Workshop IDE with emulator and compiler (evaluation version) , Flash programming software (evaluation version) , etc.
Developer's starter kit for Renesas microcomputer.
A comprehensive kit containing everything a developer needs to evaluate MCU and introduce to embedded system design.
[Kit Contains] CPU board, High-performance Embedded Workshop IDE with emulator and compiler (evaluation version) , Flash programming software (evaluation version) , etc.
Developer's starter kit for Renesas microcomputer.
A comprehensive kit containing everything a developer needs to evaluate MCU and introduce to embedded system design.
[Kit Contains] CPU board, High-performance Embedded Workshop IDE with emulator and compiler (evaluation version) , Flash programming software (evaluation version) , etc.
Developer's starter kit for Renesas microcomputer.
A comprehensive kit containing everything a developer needs to evaluate MCU and introduce to embedded system design.
[Kit Contains] CPU board, High-performance Embedded Workshop IDE with emulator and compiler (evaluation version) , Flash programming software (evaluation version) , etc.
Developer's starter kit for Renesas microcomputer.
A comprehensive kit containing everything a developer needs to evaluate MCU and introduce to embedded system design.
[Kit Contains] CPU board, High-performance Embedded Workshop IDE with emulator and compiler (evaluation version) , Flash programming software (evaluation version) , etc.
Developer's starter kit for Renesas microcomputer.
A comprehensive kit containing everything a developer needs to evaluate MCU and introduce to embedded system design.
[Kit Contains] CPU board, High-performance Embedded Workshop IDE with emulator and compiler (evaluation version) , Flash programming software (evaluation version) , etc.
Developer's starter kit for Renesas microcomputer.
A comprehensive kit containing everything a developer needs to evaluate MCU and introduce to embedded system design.
[Kit Contains] CPU board, High-performance Embedded Workshop IDE with emulator and compiler (evaluation version) , Flash programming software (evaluation version) , etc.
Developer's starter kit for Renesas microcomputer.
A comprehensive kit containing everything a developer needs to evaluate MCU and introduce to embedded system design.
[Kit Contains] CPU board, High-performance Embedded Workshop IDE with emulator and compiler (evaluation version) , Flash programming software (evaluation version) , etc.
 Starter-kits and Evaluation Boards
R8C/11 3-D Board Kit
Starter-Kit for 32171 Group (M32R/ECU)
Starter-Kit for 32172/32173 Group (M32R/ECU)
Flash Memory Reprogramming Kit by UART (M3A-2145G50)
-
 T-Engine
T-Engine Development Kit for SH7760
*This product is SH7760 T-Engine Development Kit [R0P7760TH003TRKE]'s successor one.
T-Engine Development Kit for SH7727
*This product is SH7727 T-Engine Development Kit [R0P7727TH002TRKE]'s successor one.
T-Engine Development Kit for SH7760
* Successor : SH7760 T-Engine Development Kit [R0P7760TH003TRKE]
T-Engine Development Kit for SH7727.
* Successor : SH7727 T-Engine Development Kit [R0P7727TH003TRKE]
µT-Engine Development Kit for SH7145
µT-Engine Development Kit for M32192
IDEs and Project Managers
Renesas integrated development environment (IDE) for V850, RL78, 78K0R, 78K0
 TM
Integrated Development Environment for M32R, M16C, 7700, 740
Coding Tools
 Simulator Debuggers
Simulator for CubeSuite of V850 * This product is included in CubeSuite and is not available separately.
Simulator for CubeSuite of 78K0R and 78K0 * This product is included in CubeSuite and is not available separately.
Simulator for SP78K4 of 78K4 * This product is included in SP78K4 and is not available separately.
Simulator Debugger for M16C/60, M16C/30, M16C/Tiny, M16C/20, M16C/10, R8C/Tiny Series
Simulator Debugger for M32C/80, M16C/80 Series
Simulator Debugger for 740 Family
OS
 ITRON
µITRON3.0 Specification real-time OS for M32R Family
µITRON3.0 Specification real-time OS for M32C/80, M16C/80 Series
µITRON3.0 Specification real-time OS for M16C/60, M16C/30, M16C/Tiny, M16C/20, M16C/10 Series
µITRON3.0 Specification real-time OS for H8S Family
Flash and PROM Programming
 Flash Programmers
Onboard programmers for flash microcomputers.
The HS0008EASF4H is an onboard programmer which supports 0.5µm, 0.35µm and 0.18µm process products in the SH, H8S and H8 families. (For example : SH7045F, SH7055F) PC interface : RS-232C is available.
* Successor : HS0008EASF5H
The HS0008EAUF1H is an on-board programmer which supports 0.35µm and 0.18µm process products in the SH, H8S, H8SX and H8 families. (For example : SH7055F, SH7058F, H8/3064BF, H8/3069F) PC interface : USB 1.1 interface is available. The successor to HS0008EAUF1H is E8a.
 E8
The E8a emulator is also available as a flash memory programmer with the flash programming software Flash Development Toolkit.
* Successor : E8a
 Programming Adapters/Adapter Boards
Off-board programming adapters and adapter boards.
PROM Programming Adapter for 80-pin 0.8mm-pitch QFP of 7600 Series
Flash Memory Programming Adapter for 100-pin 0.65mm-pitch QFP of M16C/20 Series
PROM Programming Adapter for 80-pin 0.8mm-pitch LCC of M16C/20 Series
PROM Programming Adapter for 80-pin 0.8mm-pitch QFP of M16C/20 Series
Flash Memory Programming Adapter for 56-pin 0.65mm-pitch QFP of M16C/20 Series
Flash Memory Programming Adapter for 52-pin 1.778mm-pitch SDIP of M16C/20 Series
PROM Programming Adapter for 100-pin 0.4mm-pitch TQFP of 38000 Series
PROM Programming Adapter for 100-pin 0.65mm-pitch LCC of 38000 Series
PROM Programming Adapter for 80-pin 0.8mm-pitch LCC of 38000 Series
PROM Programming Adapter for 80-pin 0.8mm-pitch QFP of 38000 Series
PROM Programming Adapter for 64-pin 0.65mm-pitch QFP of 38000 Series
PROM Programming Adapter for 64-pin 0.8mm-pitch LCC of 38000 Series
PROM Programming Adapter for 42-pin 0.8mm-pitch SSOP of 38000 Series
PROM Programming Adapter for 80-pin 0.8mm-pitch LCC of 38000 Series (38B5/38C3 Group)
PROM Programming Adapter for 64-pin 0.8mm-pitch QFP of 38000 Series (38C1 Group)
PROM Programming Adapter for 64-pin 0.5mm-pitch LQFP of 38000 Series (38C1 Group)
PROM Programming Adapter for 144-pin 0.5mm-pitch LQFP of 38000 Series (38C8 Group)
Flash Memory Programming Adapter for 64-pin 1.778mm-pitch SDIP of 38000 Series with Flash Memory
Flash Memory Programming Adapter for 64-pin 0.8mm-pitch QFP of 38000 Series with Flash Memory
Flash Memory Programming Adapter for 64-pin 0.5mm-pitch LQFP of 38000 Series with Flash Memory
PROM Programming Adapter for 80-pin 0.65mm-pitch QFP of 38000 Series with PROM
PROM Programming Adapter for 80-pin 0.5mm-pitch LQFP of 38000 Series with PROM
PROM Programming Adapter for 64-pin 0.8mm-pitch QFP of 38000 Series with PROM
PROM Programming Adapter for 64-pin 0.5mm-pitch LQFP of 38000 Series with PROM
PROM Programming Adapter for 36-pin 0.8mm-pitch SSOP of 740 Series (753x, 754x Groups)
PROM Programming Adapter for 32-pin 0.8mm-pitch LQFP of 740 Series (753x, 754x Groups)
PROM Programming Adapter for 32-pin 0.8mm-pitch LQFP of 740 Series (753x / 754x Groups)
PROM Programming Adapter for 48-pin 0.5mm-pitch LQFP of 740 Series (7516 Group)
PROM Programming Adapter for 44-pin 0.5mm-pitch QFN of 740 Series (7516 Group)
PROM Programming Adapter for 56-pin 0.8mm-pitch QFP of 7470 Series
PROM Programming Adapter for 32/42-pin 1.778mm-pitch SDIP of 7470 Series
PROM Programming Adapter for 32-pin 1.27mm-pitch SOP of 7470 Series
PROM Programming Adapter for 80-pin 0.8mm-pitch LCC of 7600 Series (7640 Group)
PROM Programming Adapter for 80-pin 0.8mm-pitch LCC of 7600 Series (7632 Group)
PROM Programming Adapter for 80-pin 0.8mm-pitch LCC of 7600 Series (7630 Group)
PROM Programming Adapter for 80-pin 0.65mm-pitch QFP of 7600 Series
PROM Programming Adapter for 44-pin 0.8mm-pitch QFP of 7600 Series
PROM Programming Adapter for 100-pin 0.65mm-pitch QFP of 7500 Series
PROM Programming Adapter for 36-pin 0.8mm-pitch SSOP of 4570 Group
PROM Programming Adapter for 48-pin 0.65mm-pitch QFP of 4551 Group
PROM Programming Adapter for 80-pin 0.8mm-pitch LCC of 4550 Group
PROM Programming Adapter for 80-pin 0.8mm-pitch QFP of 4550 Group
PROM Programming Adapter for 64-pin 0.8mm-pitch QFP of 4524, 4554 Groups
PROM Programming Adapter for 64-pin 1.778mm-pitch SDIP of 4520 Group
PROM Programming Adapter for 64-pin 0.8mm-pitch LCC of 4520 Group
PROM Programming Adapter for 64-pin 0.8mm-pitch QFP of 4520 Group
PROM Programming Adapter for 36-pin 0.8mm-pitch SSOP of 4515 Group
PROM Programming Adapter for 42-pin 0.8mm-pitch SSOP of 4514, 4519, 4584 Groups
PROM Programming Adapter for 32-pin 0.8mm-pitch LQFP of 4513 Group
PROM Programming Adapter for 52-pin 1.778mm-pitch SDIP (M37281)
PROM Programming Adapter for 64-pin 1.778mm-pitch SDIP (M37280)
PROM Programming Adapter for 52-pin 1.778mm-pitch SDIP (M37273)
PROM Programming Adapter for 42-pin 0.8mm-pitch SSOP (M37272)
PROM Programming Adapter for 42-pin 0.8mm-pitch SSOP (M37272)
PROM Programming Adapter for 42-pin 1.778mm-pitch SDIP (M37272)
PROM Programming Adapter for 42-pin 1.778mm-pitch SDIP (M37221, M37225)
PROM Programming Adapter for 42-pin 0.8mm-pitch SSOP (M37221)
PROM Programming Adapter for 80-pin 0.8mm-pitch QFP (M37212)
PROM Programming Adapter for 80-pin 0.8mm-pitch LCC (M37212)
PROM Programming Adapter for 52-pin 1.778mm-pitch SDIP (M37212)
PROM Programming Adapter for 64-pin 0.8mm-pitch QFP (M37210)
PROM Programming Adapter for 52-pin 1.778mm-pitch SDIP (M37210)
PROM Programming Adapter for 80-pin 0.8mm-pitch QFP (M37207)
PROM Programming Adapter for 80-pin 0.8mm-pitch LCC (M37207)
PROM Programming Adapter for 64-pin 1.778mm-pitch SDIP (M37207)
PROM Programming Adapter for 42-pin 1.778mm-pitch SDIP (M37150, M37151, M37160, M37161)
PROM Programming Adapter for 42-pin 0.8mm-pitch SSOP (M37150, M37151, M37160, M37161)

End of content

Back To Top