Skip to main content

SuperHyway overview
The SuperHyway Bus™ on-chip interconnect comprises a set of tools that enable a developer to build efficient, high performance SoC products.

The SuperHyway is VSIA 2.1 Compliant™. For more details please visit www.vsia.org

The SuperHyway has been designed to address the requirements of SoC developers:
Demand

Solution

Must meet latency, bandwidth, scheduling A unified bus architecture supporting three interface classes
Accommodate multiple bus masters High-end bus supports split, pipeline, and out of order accesses
Must support high-speed and low speed IPs
Bus-master arbitration and data packet priority handling schemes
Non-intrusive and visible debug feature Real time trace and intelligent event detections
Facilitate development of complex systems Deliver interconnection generator, IP verification tools and templates
Supports IP from multiple sources AMBA, CoreConnect, VSI Alliance

 

Bus type Description
Type 1

Not available

Type 2

Not available

Type 3

For CPU and dedicated engines up to 1024 bits, composite transactions including cache purge, performance optimizations include out of order execution.

A typical implementation would be 64-bit at 200MHz.

Japanese Site


End of content

Back To Top