Development tools
- Overview
- Further Information
- GNU based tools
- Performance (cycle accurate) and Functional simulators
SuperH software tools
Renesas delivers the gnu development tools in the AEDK packaged with simulators, application libraries and technical support, these are tools can be licensed on a 'per-seat' basis for Windows, Linux and Solaris host machines.
The SuperH Development tools comprise:
- gcc / g++ - highly optimized ANSI-C/C++ compilers http://gcc.gnu.org
- binutils - the GNU binary utilities collection http://sources.redhat.com/binutils
- gas - the GNU assembler http://sources.redhat.com/binutils
- ld - GNU linker http://sources.redhat.com/binutils
- gdb - Source and assembly-level debugger http://sources.redhat.com/gdb
- Insight - A graphical user interface for GDB http://sources.redhat.com/insight
- newlib - an embedded C run time library http://sources.redhat.com/newlib
- SuperH simulators - the SuperH functional and performance simulators.
Americas