Design kits
Architecture Evaluation Design Kit (AEDK)
The AEDK is a set of tools that enable licensees and 3rd party developers to:
- Analyze in detail the architecture of the SuperH CPU core.
- Review and benchmark the CPU capabilities for particular applications.
- Evaluate the software development environment for the SuperH CPU.
- Bring up software stacks on simulators and CPU boards to assess how well they will perform, making use of the performance analysis tools to help optimize key algorithms.
- Design, develop and maintain production software, both prior to and when their SoCs with embedded SuperH IP become available.
The AEDK contains:
- Bare machine GNU toolchain
- Contains C/C++ compilers, linker, GDB debugger
- Available for Solaris, Linux and Windows environments
- Linux toolchain (for Linux host only)
- Contains C/C++ compilers, linker, GDB debugger
- Simulators
- Instruction set simulator
- Performance (cycle accurate) simulator
- Complete documentation suite
- CPU core datasheet and architecture manuals, core support peripherals, ABI documentation
The AEDK can be targeted to a CPU development board
Please contact info-superh-core@renesas.com
Americas