- Overview
- Further Information
SH-5 CPU core family
![]() |
The SH-5 family is the first product in the SuperH family with a 64-bit architecture. The 64-bit architecture has been used to deliver high performance 2,4 and 8-way SIMD operations and implements a 32-bit addressing system to deliver cost effective embedded systems solutions. Future product options will implement 64-bit addressing for systems that require the additional memory addressing capabilities. The SH-5 instruction set includes the 16-bit encoded SHcompact used in all previous SuperH generations and the new 32-bit encoded SHmedia instruction set that includes the range of SIMD instructions for processing DSP type algorithms. The SH-5 is available in 2 groups the SH5-500 group (under planning), integer CPU and the SH5-100 group with integrated FPU, that is compatible with the FPU in the SH4-200 group. |
SH-5 key features

- 64-bit RISC CPU delivering 1.5DMIPS/MHz (Dhrystone 2.1)
- Optional 128-bit Vector FPU
- 16-bit encoded instruction set delivers class leading code density. The SH-5 general purpose instruction set is based on the popular SHcompact RISC instruction set.
- 32-bit encoded SIMD instruction set SHmedia. Delivers efficient multimedia performance manipulating 2,4 and 8-way SIMD instructions.
- Efficient cache architecture:
o The SH-5 family is a high performance CPU core that has been designed with 4-way set associative caches. - The SH-5 integrates a memory management unit (MMU) that supports virtual addressing and variable page sizes and is capable of supporting complex operating systems such as Linux as well as real-time kernels such as ITRON.
- The SH-5 is part of the upward compatible SuperH family and there is a huge range of third party products already available, Renesas offers a C/C++ toolchain based on the open source GNU technology.
- Energy efficient core:
o The SH-5 features Sleep and Standby power down modes.
o Fully static design 0 - Fmax
o Memory accesses are minimized through the 16-bit instruction coding in SHcompact mode
o SH-5 based SoCs can be designed with variable voltage supplies and multiple clock domains with clock gearing (variable frequencies) to optimize overall power consumption.
Performance
The SH-5 family delivers impressive performance across a range of multimedia applications.
| Benchmark | Performance |
| Dhrystone 2.1 | 1.5 DMIPS / MHz |
| Floating point operations | 7 MFLOPS / MHz (SH5-100 group only) |
| 16 bit MACs (4MACs / cycle) | 4M / MHz |
| SIMD (24 byte wide operations / cycle) | 24 MOPS / MHz |
| EEMBC | Under NDA |
| BDTIMark2000 | 1560 at 400MHz (Uses FPU) |
| G.723.1 codec | <50MHz |
| VoIP channels | <50MHz / channel |
SH-5 products
The SH5-100 group is available as a synthesizable or hard macros.
For synthesizable versions please contact Renesas.
SH5-103 hard macro
The SH5-103 is an implementation of the SH5-100 group that integrates the CPU, FPU, bus interface and common peripherals used for OS porting.

Product variants
The following product variants are available:
| Core | Process | Clock speed | Cache |
Die size |
Availability | Comment |
| SH5-100 group: | ||||||
| SH5-100S | Soft core | Up to 500MHz | Configurable | CPU+FPU = 2.9mm² | tba | |
| SH5-103 | 0.13µm (GP)* in TSMC | 400MHz | 32k I, 32k D | Macro=12mm² | Now | |
Note: * GP = General purpose process option
Americas

