- Overview
- Further Information
CPU roadmap
Renesas delivers a comprehensive range of 32 and 64-bit RISC CPU cores for integration into SoC devices in technologies including 0.18µm, 0.13µm and 90nm. Each family, such as the 32-bit SH-4, comprises a range of both synthesizable and hard macro options.

* DMIPS = Dhrystone 2.1
Renesas has focused on the following key areas in response to the needs of our licensees:
Integrated RISC and DSP performance
Many SoC designs today integrate a RISC and DSP core. This approach requires
intimate knowledge of the RISC and DSP architectures and requires two separate
memory systems. With the multimedia orientated instruction sets in the SuperH
architecture these designs can now be delivered with a single SuperH
architecture CPU core.
Multimedia performance
With the MAC/MUL, vector FPU and SIMD capabilities SuperH based SoC products
can deliver programmable multimedia solutions for systems integrating video,
audio, speech and graphics functions for MPEG4, MP3, H26x and G7xx.
Software compatibility
Renesas delivers upward software compatibility through its 16-bit SHcompact
instruction set. Furthermore Renesas delivers a standard set of peripherals
including clocks, timers, serial port and interrupts which provide a standard
environment for 3rd parties porting their software. FPU code is binary
compatible across the SH4-200 group and SH5-100 group. This unique approach
reduces costs and time-to-market for both 3rd parties and licensees.
Power and die size
SuperH cores are the most efficient on the market, focused on delivering
MIPS/MHz, MIPS/watt and MIPS/mm².
On-chip interconnect
Bottlenecks in SoC device performance are often concerned with the on-chip
interconnect. Renesas delivers the SuperHyway Bus which is a scalable high
bandwidth, low latency interconnect that can be customized by the SoC designer
to suit their specific requirements. The SuperHyway supports interfaces to
peripherals designed to other buses such as AMBA.
Debug support
In order to minimize time-to-market Renesas makes available synthesizable
on-chip debug ports that licensees can integrate in their SoCs and ensure
compatibility with 3rd party tools.
IP delivery
Renesas has developed a set of Design Kits for the efficient delivery of IP for
evaluation, SoC integration and software development. See Design
Kits
Americas