Skip to main content

Renesas offers a wide range of CPU cores designed for multimedia applications. A summary of available products and those in development are shown below:

Synthesizable cores SHcompact / SHmedia ISA Example size in 0.13um Cache MMU MHz DMIPS/ MHz MFLOPS/ MHz SIMD
MOPS/ MHz
SH4-200 group                
SH4-210S Yes / No 1.53mm² 2-way associative Yes Up to 400 1.5 7 n/a
SH4-400 group                
SH4-401S Yes / No 1 mm² 2-way associative No Up to 266 1.5 n/a n/a
SH4-450S Yes / No 0.78mm² 2-way associative No Up to 133 1.5 n/a n/a
SH4-500 group                
SH4-501S Yes / No 1 mm² 2-way associative Yes Up to 266 1.5 n/a n/a
SH5-100 group                
SH5-100S Yes / Yes 2.9mm² 4-way associative Yes Up to 500   1.5  7 24

 

The hard macro products from Renesas are derived from the synthesizable core families described above

Hard macro / Process Cache MHz DMIPS MFLOPS
SIMD
GOPS
Core Periph's Debug port Availability / Size
SH4-200 group                 

SH4-202
0.13µm, UMC-GP, TSMC-LVOD

16k I
32k D
266-366 400-550 1.9-2.6 n/a   Yes (1) UDI/AUD 0.13µm: 7.8-8.2 90nm:<5mm²   
SH5-100 group                 
SH5-103
0.13µm in
TSMC GP
32k I
32k D  
400 600  2.8   9.6  Yes (1)   SHdebug   12mm²

Note 1. Core support peripherals include timers, interrupts, clocks, serial port, debug port and on-chip bus interface unit.

Japanese Site


End of content

Back To Top