Skip to main content

  • Glossary
Acronym Description Type
AEDK Architecture Evaluation Design Kit SuperH
ASE Advanced System Emulation SuperH
ASIC Application Specific Integrated Circuit Industry
ASSP Application Specific Standard Product Industry
BSP Board Support Package (set of software drivers for peripherals used on a development board) Industry
CBR C Bus bridge (internal bus in SuperH CPU core) SuperH
CIS Car Information Systems Industry
CPG Clock Pulse Generator (Peripheral in P100 Core Support Peripheral Set) SuperH
CPU Central Processing Unit Industry
CSP Core Support Peripherals. Set of configurable peripherals e.g. timers, serial port SuperH
Design Agency Company with design services and SuperH license rights SuperH
EMI External Memory Interface Industry
ESP Emulation Support Peripheral (Includes H-UDI, memory and bus interface) SuperH
FEMI Flash External Memory Interface Industry
FPU Floating Point Unit Industry
GP General Purpose process (used for defining silicon process variants) Industry
GPSP General Purpose Standard Product Industry
HCDK Hard Core Design Kit SuperH
HS High Speed process (used for defining silicon process variants) Industry
INTC Interrupt controller (Peripheral in P100 Core Support Peripheral Set) SuperH
IP Intellectual Property (also Internet Protocol in telecommunications) Industry
IDE Integrated Design Environment (used for development tools) Industry
ISA Instruction Set Architecture Industry
LP Low Power process (used for defining silicon process variants) Industry
MAC Multiply Accumulate (used in DSP operations) Industry
P100 Part number for Core Support Peripheral set SuperH
PBR P Bus bridge. Peripheral bus used in SuperH CPU core designs SuperH
PDL Per Design License Industry
RISC Reduced Instruction Set Computer Industry
RTC Real Time Clock Industry
SCDK Synthesizable Core Design Kit SuperH
SCIF Serial Communication Interface with FIFO. (Peripheral in Core Support Peripheral Set) Industry
SHcompact 16-bit encoded SuperH instruction set used in SH-4 and SH-5 SuperH
SHmedia 32-bit encoded multimedia instruction set introduced in SH-5 family SuperH
SIMD Single Instruction Multiple Data Industry
SIP Semiconductor IP. Also Session Initiation Protocol in networking Industry
STB Set Top Box Industry
SoC System on Chip Industry
SuperHyway Bus SuperH on-chip interconnect SuperH
TLA Three letter acronym Industry
TMU Timer Management Unit. (Peripheral in P100 Core Support Peripheral Set) SuperH
V FPU Vector FPU Industry
WDT Watch Dog Timer Industr

Japanese Site


End of content

Back To Top