Industrial LIN Solutions
- Overview
- Industrial CAN Solutions
- Alliance Partners
- Further Information
| Renesas R8C LIN MCU Development Tools: |
Tools for LIN Solutions
Renesas offers a complete suite of hardware and software tools to develop a system using the LIN Bus.
Hardware:
Renesas Starter Kits (RSK) are low-cost evaluation development tool kits, offering a user-friendly platform to evaluate the functionality of LIN for a chosen Renesas MCU, as well as a basic development platform. The boards also provide a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using High-performance Embedded Workshop (HEW), as well as programming the device using E8 debugger and/or Flash Development Toolkit (FDT). (For the right RSK for LIN, please see the Tool Selection Guide.)
Software:
LIN API & Demo Codes
| Name | Revision Date | File Type | File Size |
| CAN D Kit LIN API & Demo | Feb/28/2007 | zip | 2.26MB |
| R8C/23 LIN API & Demo | Feb/28/2007 | zip | 1.99MB |
| R8C/25 LIN API & Demo | Feb/28/2007 | zip | 860KB |
| R8C/27 LIN API & Demo | Feb/28/2007 | zip | 1.93MB |

Typical Renesas Starter Kit: (typical contents)
- CPU Board
- Detachable LCD Display Module
- Detachable AD Adjustment Shaft
- E8 Emulator
- Connection Cable (USB Cable, User Interface Cable)
- Quick Start Guide
- CD-ROM with the following files:
- Documents: User Manual, Tutorial, etc.
- IDE: High-performance Embedded Workshop (HEW)
- C Compiler: Evaluation version
- Debugger: E8 Emulator Debugger
- Flash Memory Programmer: Flash Development Toolkit Evaluation Version
| Renesas R8C LIN MCU Development Tools Documents: |
R8C LIN MCU Renesas Starter Kit (RSK) Selection Table
| Series | Group | Starter Kit/Evaluation Kit | Note |
| R8C/tiny | 20/21 | R0K521237S000BE | |
| 22/23 | R0K521237S000BE | CAN funtionality incl. | |
| 24/25 | R0K521256S000BE | ||
| 26/27 | R0K521276S000BE | ||
| 28/29 | R0K521276S000BE | ||
| 2A/2B | R0K5212D8S000BE | Under development | |
| 2/2D | R0K5212D8S000BE | R0K5212D8S000BE |
- Simulation of cooking range power control
- Master periodically sends header to slaves
- Slaves read knob degree and return to master
- LED blinks to show transmission of data from master to slave
- Master outputs data to LCD to display oven timer count

Americas