Industrial LIN Solutions
- Overview
- Industrial CAN Solutions
- Alliance Partners
- Further Information
- LIN Features
- LIN MCUs
- LIN Tools
- Application Examples
- LIN Protocol Overview
- Downloads
- LIN Tutorials
- LIN Glossary
|
LIN Protocol Overview:
|
Topology:
- Broadcast serial network
- Single Master/multiple
Slave Concept
- the master node (task) can be assigned to perform both master and slave operation
- the medium access in a LIN base network is controlled by a master node so that no arbitration or collision management slave node is required.
- true “plug-and-play” slave nodes implementation due to standardizesyntax for the specification by enhanced LIN features and LIN - node compatibility language.
- 12v Bus with 16 nodes or less
- based upon LIN specification and standard driver characteristics
- LIN is limited to 64 identifiers and relatively low transmission speed.

|
LIN Protocol Overview:
|
- Master Task
- control over the whole Bus and Protocol: The master controls which message at what time is to be transferred over the bus. It can also do the error handling.
- to accomplish this the master
- sends Sync Break, Sync Byte & ID-Field
- monitors Data Bytes and Check Byte, and evaluates them on consistence
- receives Wakeup Break from slave nodes when the bus is inactive and they request some action
- serves as a reference with it’s clock base (stable clock necessary)
- Slave Task
- one of 2-16 members on the bus and receives or transmits data when an appropriate ID is sent by the master.
- Slave waits for Sync Break
- Slave synchronizes on Sync Byte
- Slave snoops for ID.
- According to ID, slave determines what to do: either receive data, or transmit data or do nothing.
- When transmitting, the slave sends 2, 4, or 8 Data Bytes & Check-Byte.
- The node serving as a master can be slave.

|
LIN Protocol Overview:
|
- Message Frame Header
- Sync Break:
Marks the Beginning of a Message Frame (less than 13 bit)
- Synch Field:
Specific Pattern for Determination of Time Base(Determination of the time
between two rising edges)- ID-Field:
- Message Identifier: Incorporates Information about the sender, thereceiver(s), the purpose, and the Data field length.
- Length 6 Bit.
- 3 classes of 2/4/8 Data Bytes. The length coding is in the
- 2 MSB of the ID-Field. A total of 64 Message Identifiers ispossible.
- 2 linked Parity Bits protect this highly sensitive ID-Field.
- Message Frame Header
- Data Field:
- 1-8 bytes in length, as determined during system configuration of the message frame ID’s.
- may consist of one or more ‘signals’ appended together.
- Checksum Field:
- consist of single byte.
- defined as the 1’s complement sum of all data bytes.
- LIN 1.3 and Diagnostic message frames: classic checksum.
- LIN 2.0: Extended checksum-all data bytes plus the protected ID byte.

|
LIN Protocol Overview:
|
- single-wire: ISO 9141 compliant
- max 20% / min 80% VBAT Low/High transmit level
- min 40% / max 60 % VBAT Low/High receive threshold
- controlled slew rate (1-2 V/µs)


|
LIN Protocol Overview:
|
- Speed up to 20K bit/sec:
- Acceptable speed for many application (limited for EMI-reasons)
- The recommended data rates are 2400bps, 9600bps and 19200 bps.
- controlled slew rate (1-2 V/µs)
- Data Format:
UART/SCI base
- Hardware or software (with standard I/O port)
- Low cost silicon implementation based upon common UART/SCI interface
|
LIN Protocol Overview:
|
Guaranteed signal-transmission latency times:
- Time Triggered Approach
- Message Length is known
- Number of transmitted data bytes is known minimum length can be calculated
- Each Message has length budget of 140% of it's minimum length
- maximum allowed length is known
- distance between beginning of two messages

- Message sequence is known
- Master uses scheduling table

- Use of different scheduling tables is possible

- Standard LIN Description File
- describes complete LIN network and also contains all information necessary to monitor the network.

- Standard LIN Configuration Language
- allows nodes to be used for various purposes without jeopardizing the LIN system functionality by message incompatibility or network overload.
- is useful for debugging LIN clusters or diagnose the traffic. - provides “plug-and-play” capability with any off-the-shelf slave node MCUs.
- Standard LIN API
- simplifies Application code design.
- enables to select any controllers that support LIN peripheral

- Standard LIN Tool
- LIN Database Manager (LDM):
The LDM is a standalone offline tool, providing a user-friendly Windows interface for logically describing and configuring LIN systems at a high abstraction level.- LIN Configuration Tool (lcfg):
The LIN API, together with the LIN Configuration Tool and an optimized embedded SW package enables the user to get correctness and quality together with efficiency and reconfiguration flexibility.- LINspector:
a highly flexible tool for testing and verifying communication for compliance with the LIN standard.

Americas