Select by Series/Family
8-bit
4-bit
Select by capability
Low voltage
Select by function
| 8-bit | 16-bit | 32-bit | |
|---|---|---|---|
| LCD Display Control | 78K0/Lx3 H8/300L SLP |
78K0R/Lx3 R8C |
SuperH for Display |
| Motor Control | 78K0 for Motor Control | 78K0R for Motor Control M16C R8C |
V850 for Motor Control RX/62T SuperH |
| USB | 78K0/USB 740 |
H8S/2200 78K0R/Kx3-L(USB) M16C/6C |
V850ES/Jx3-H/U H8SX/1600 RX600 |
| Ethernet | - | H8S/2400 | V850ES/Jx3-E SH-Ether RX600 |
| HDMI-CEC | 78K0/CEC | 78K0R/CEC M16C63, 64A, 65 |
- |
| ZigBee | 78K0/Kx2 | 78K0R/Kx3-L | - |
| PLC | 78K0/Kx2 | 78K0R/Kx3-L M16C/6S |
- |
| Remote Control | 179K | R8C/Lx R8C/3x |
- |
| Meter | 78K0/Lx3-M | R8C/Lx | - |
| Capacitive Touch | - | R8C/33T R8C/3JT |
- |
| CAN | - | R8C M16C |
RX600 SuperH |