RX Family Motor Control Reference Platforms
- Overview
- Application Notes & Sample Code
| ON THIS PAGE: | |||
| RX600 Motor Control Evaluation Kit | |||
![]()
| Motor | MCU (Jump to Product Information) | Reference Platform |
|---|---|---|
| BLDC/PMSM | RX62T Group | YMCRPRX62T |
RX600 Motor Control Evaluation Kit (YMCRPRX62T) |
For detailed microcontroller product information, refer to each product page by clicking the links below.
| ![]() |
| Learn | |
|---|---|
| Evaluate | |
| Execute |
Algorithms:
- 3-shunt sensor-less vector
control algorithm (internal
and external PGAs) - 1-shunt sensor-less vector
control algorithm (internal and
external PGAs) - Position control algorithm
using encoder
Kit Features
- 24V/4 Pole Motor with
Encoder and Hall Sensor - RX62T MCU and RJK0656DPB
MOSFETs - Power Supply and Cables
- E1 debugger
- CD ROM
- Application Notes &
Sample Code - Schematics and BOM
- Quick Start Guide and
User Manuals - GUI for Parameter Tracking
- HEW IDE and RX Compiler
(evaluation copy)
- Application Notes &
Downloadable Files
|
If you would like to evaluate a kit please submit a request and someone will contact you shortly. Please contact us for more information on how Renesas Development Platforms can come to your aid during development and evaluation. |
Americas