Skip to main content

ON THIS PAGE:
RL78/G14 Motor control Demonstration and development kit

Motor MCU (Jump to Product Information) Reference Platform
Brushless AC RL78/G14 Group YRMCKITRL78G14

RL78/G14 Motor control Demonstration kit (YRMCKITRL78G14)

For detailed microcontroller product information, refer to each product page by clicking the links below.

RL78/G14 RL78G14 Group

Supporting Files and Presentations

Motor Type Brushless AC (e.g. Permanent Magnet AC)
Control Method Sinusoidal Field Oriented Control
Current measurement Sensorless Three Shunts
MCU type RL78/G14 (16bit, 41DMIPS)
On Board Inverter Power Stage

MOSFETs RJK0654
(LFPAK, 30A/60V, Rth = 2.27°C/W,L = 1.1nH, RDSON = 6.5mOhm)

Flash usage
RAM usage
13KB for Motor control Algorithm including parameter storage and GUI interface functions
2KB RAM used
Available CPU time 30% [86μs used for FOC algorithm calculations]
Switching Frequency Up to 24KHz
Sampling Frequency Up to 8KHz
Communication USB connection: RL78.G14 GUI, Isolated programming and IAR debugging interfaces
Direct Connection: RL78/G14 E1 interface for additional debug & development
Windows 7 64-bit version supported

Youtube Video: Motor Control Tuning Demo

Get Info

Need more information? Contact Renesas for a demonstration.

Webinar

Motor control webinar


End of content

Back To Top