Touch Sensor System

Overview
Touch sensor systems allow enhanced human interfaces which can be operated by simple finger touch to be designed with ease, and also enable manufacturing costs to be lowered. The use of these systems as control panels is spreading rapidly in a wide range of fields such as household appliances (white goods), AV equipment, office equipment, game consoles, mobile phones, and portable music players. Moving forward, the market for such systems is expected to continue to grow. There is rapidly growing demand in products incorporating touch sensor systems for touch panels that are more compact, lower in cost, use less power, and deliver better performance. This has spurred demand for single-chip devices combining a touch sensor IC to detect touch events and an MCU to receive detection data and control the system.
Within the well-established 16-bit standard R8C microcontrollers lineup of Renesas Electronics, the R8C/3xT Group is ideal for touch sensor systems, integrating a capacitive touch detection circuit providing the functionality of a touch sensor IC. This meets the requirements of customers for compact size, low power consumption, and strong noise tolerance.
System Block Diagram
Recommended Products
| Block | Semiconductor device | Recommended products | Features, etc. |
|---|---|---|---|
| Control MCU | MCU | R8C/36T-A Group | On-chip touch detection circuit: 28-input. 64-pin LQFP. ROM: 64 K, 96 K, 128 K |
| R8C/38T-A Group | On-chip touch detection circuit: 36-input. 64-pin LQFP. ROM: 64 K, 96 K, 128 K | ||
| R8C/33NT Group | On-chip touch detection circuit: 5-input. 48-pin WPP. ROM: 48 K, 64 K, 96 K, 128 K | ||
| R8C/33T Group | On-chip touch detection circuit: 18-input. 32-pin LQFP. ROM: 16 K, 24 K, 32 K | ||
| R8C/3JT Group | On-chip touch detection circuit: 22-input. 40-pin HXQFN. ROM: 16 K, 24 K, 32 K | ||
| MCU peripheral | Reset IC | RNA519xx Series | Variable detection voltage |
| Zenor diode | RKZxxx Series | High ESD, Low capacitance |
Application Notes
| Title | Document No. |
|---|---|
| Base of electrostatic capacitance method touch key | REJ05B1347-0101 |
| Development case of LED dimmering by PWM with touch detecting | R01AN0508EJ0100 |
| Measure of reducing the invertor Noise (tentative) * | - |
| Method of Expanding touch ch by Analog multiplexer IC (tentative) * | - |
| MW broadcasting noise immunity improvement by SCU adjustment * | - |
| Notes of the touch detection with the voltage monitor processing | R01AN0342EJ0100 |
| Notes of the touch detection with the Watchdog Timer processing | R01AN0344EJ0100 |
| Randomization of the touch detect timing (tentative) * | - |
| Reducing power consumption in standy mode (tentative) * | - |
| S/W driver for touch sensor * | - |
| S/W driver of Touch sensor The outline of the file composition and the module * | - |
| Sharing operations of Touch detection & A/D Conversion | REJ05B1404-0100 |
| Touch adjustment flow chart | REJ05B1345-0103 |
| Touch sensor IC principle of detection and adjustment of the external circuit | REJ05B1344-0101 |
| Water film effect on a touch key | REJ05B1389-0100 |
| Wheel operation technique of touch key * | - |
| Workbench adjustment explanatory material * | - |
| Workbench 4 manual | REJ05B1364-0103 |
*: Please contact your sales representative or contact us directly.
Evaluation Circuit Boards
| Title | Part No. |
|---|---|
| R8C/33T demoboard * | - |
*: Please contact your sales representative or contact us directly.
Software / Sample codes
| Name | Document No. |
|---|---|
| Sample source code (for R8C/33T demoboard) * | - |
| Workbench (a development tool for Windows that provides touch sensor development support) * | - |
*: Please contact your sales representative or contact us directly.
■If you do not see the information you need here, please contact us via the link below.
Contact us
Americas