Skip to main content

USB

Share:
Subscribe:
Subscribe
USB Devices From computers and digital appliances to embedded devices, NEC Electronics will support all your needs with our USB Devices.

What is USB?

USB (Universal Serial Bus) is an interface specification that was designed to allow various peripheral devices to be connected via standardized connectors.USB offers many useful and convenient features, such as the ability to connect up to 127 devices simultaneously through the use of branching devices referred to as "hubs," and the support for plug-and-play hot swapping.

USB 3.0, the next-generation USB specification was released in 2008,boosting the maximum transfer rate to 5 Gbps from 480Mbps.USB 3.0 will offer a myriad of possibilities for applications requiring fast and high-capacity communication, while maintaining compatibility with USB 2.0.

The application of USB is increasingly expanding in various fields, from personal computers and digital appliances to audio/video equipment and embedded devices and personal healthcare. Renesas Electronics has supported USB technologies with its lineup of USB products.

Efforts by Renesas Electronics to USB Please click here.

 

USB, the Essential Standard Interface for All Applications

USB Products Select Map

The lineup contains a large variety of products tailored to the application and USB transfer speed.
Please choose the product that fits your needs from the USB controller IC and/or the MCU with USB interface.

USB Comparison Table

USB Comparison Table

USB3.0 Transfer Rate

USB3.0 Transfer Rate

USB Cable Cross-Section

USB Cable Cross-Section

USB Leading the Way

USB Leading the Way

Part Number Guide to All Renesas USB Products

Part Number USB Version Type Ports Host Interface Temp. Package
USB 3.0 μPD720200AF1-DAP-A USB 3.0 Host Controller 2-port PCIe Gen2 0 to +85°C 176-pin FPBGA (10 mm x 10 mm, 0.65mm pitch)
μPD720201K8-701-BAC-A USB 3.0 Host Controller 4-port PCIe Gen2 0 to +85°C 68-pin QFN (8 mm x 8 mm, 0.4mm pitch)
μPD720201K8-711-BAC-A USB 3.0 Host Controller 4-port PCIe Gen2 -40 to +85°C 68-pin QFN (8 mm x 8 mm, 0.4mm pitch)
μPD720202K8-701-BAA-A USB 3.0 Host Controller 2-port PCIe Gen2 0 to +85°C 48-pin QFN (7 mm x 7 mm, 0.5mm pitch)
μPD720202K8-711-BAA-A USB 3.0 Host Controller 2-port PCIe Gen2 -40 to +85°C 48-pin QFN (7 mm x 7 mm, 0.5mm pitch)

μPD720210K8-BAF-A

USB 3.0 Hub 4-port USB 3.0 0 to +70°C 76-pin QFN (9 mm x 9 mm) (TBD: 3QCY2012)
μPD720102GC-YEB-A USB 2.0 Host Controller 3-port PCI -20 to +70°C 120-pin Plastic TQFP (Fine Pitch) (14 mm x 14 mm)
μPD720102F1-CA7-A USB 2.0 Host Controller 3-port PCI -20 to +70°C 121-pin Plastic FBGA (8 mm x 8 mm)
μPD720113GK-9EU-A USB 2.0 Hub 7-port IDE 0 to +70°C 80-pin Plastic TQFP (12 mm x 12 mm)
μPD720114GA-YEU-A USB 2.0 Hub 4-port USB2.0 0 to +85°C 48-pin Plastic TQFP (7 mm x 7 mm)
μPD720114K9-4E4-A USB 2.0 Hub 4-port USB2.0 0 to +85°C 40-pin Plastic QFN (6 mm x 6 mm)
R8A66597FP#RF1S USB 2.0 Host Controller 2-port Micro Type -20 to +85°C 80-pin LQFP (10 mm x 10 mm, 0.4 mm pitch) (Tray)
Peripheral Controller 1-port
R8A66597DFP#RB1S USB 2.0 Host Controller 2-port Micro Type -40 to +85°C 80-pin LQFP (10 mm x 10 mm, 0.4 mm pitch) (Tray)
Peripheral Controller 1-port
R8A66597BG#DF1S USB 2.0 Host Controller 2-port Micro Type -20 to +85°C 81-pin FBGA (5 mm x 5 mm, 0.5 mm pitch) (Tape and Reel)
Peripheral Controller 1-port

USB Device Product Lineup

USB Microcontrollers & Microprocessors Lineup
Embedded Host (Host & Peripheral) function
USB 2.0 Hi-Speed (480 Mbps) SuperH
Full-Speed (12 Mbps) RL78 | SuperH | V850 | RX | R8C
Peripheral function
USB 2.0 Hi-Speed (480 Mbps) SuperH
Full-Speed (12 Mbps) RL78 | SuperH | V850 | RX | R8C | 78K0 | 78K0R |
H8SX | M16C | H8S | 38K0 | 38K2


End of content

Back To Top