Skip to main content

Renesas Electronics America Inc. and Immersion Corporation have collaborated to provide a system-level solution that enables designers of consumer electronics, white goods, and medical, building automation and office equipment to enhance user experiences by integrating rich haptic feedback in product designs. This new solution offers manufacturers easy procurement and a simplified way to integrate Immersion's TouchSense technology, which provides low-cost, high-fidelity programmable haptic feedback using a modular approach based on Renesas Electronics’ microcontrollers (MCUs).


A demonstrator of the haptic touch-feedback technology is available upon request. A haptic-player development kit is offered by Immersion: P/N: CTS-DKIT-SSKV2.

Demonstration System:

Click here if you would like more information on this solution.

Demo features:

  • Screen simulations for multiple applications (Through H8SX Direct Drive LCD Solution):
    • Refrigerator Panel
    • Thermostat
    • Alarm Keypad
    • Vital Signs Monitor
  • Touch Control
    • On/STBY and function keys on bezel for additional control and low power mode operation (Through R8C/3xT Capacitive Touch Solution)
    • Touch screen interface (Through H8SX Resistive Touch Solution)
  • Feedback Control
    • Haptic effects on touch key and touch screen with enable/disable option
    • Sound effects (buzzer/speaker)
    • LED indicators
  • Battery Operation
    • Optional battery operation with re-charging circuit

Other Renesas information

Immersion site


End of content

Back To Top