Skip to main content

Car Information Terminal Applications

Share:
Subscribe:
Subscribe

Overview

The R-Car H3, the First SoC from the Third-Generation R-Car Automotive
Computing Platform for the Autonomous-Driving Era

In order to realize advanced driving safety support systems that carry out obstacle detection, driver status recognition, hazard prediction, and hazard avoidance, advanced computing (cognitive computing) capabilities for processing large volumes of information from on-board cameras and sensors accurately in real-time are required. In-vehicle infotainment systems also need to interact with a variety of devices and services such as smartphones and cloud services.This requires computing (HMI computing) capabilities for processing large volumes of information from systems accurately in real-time and delivering reliable information to driver.
Renesas has added the third-generation R-Car H3 to its lineup as an automotive computing platform for the autonomous-driving era. The R-Car H3 has computing capabilities that exceed those of the predecessor R-Car H2. In addition to better computing capabilities, the R-Car H3 is compliant with the ISO 26262 (ASIL-B) functionality safety standard for automotive. This solution can be applied to a wide range of in-vehicle infotainment systems and driving safety support systems.

 

R-Car Roadmap

* "R-Car" is the nickname for Renesas' lineup of system-on-chips (SoCs) for car information systems.

R-Car Roadmap R-Car D1 R-Car T2 R-Car W2R R-Car V2H R-Car E1 R-Car M1A R-Car H1 R-Car H3 R-Car E2 R-Car M2 R-Car H2

Back To Top

 

Recommended Products

Semiconductor device Recommended products Features
Automotive
ASSP/SoC
R-Car H3 ・ARM® Cortex®-A57/A53×4, ARM® Cortex®-A53×4, ARM® Cortex®-R7, dual lock-step, up to 40000 DMIPS
・LPDDR4-SDRAM can connect to a dedicated DDR bus, 3D graphics core IMG Power VR Series6XT GX6650, high-performance real-time image recognition engine (IMP-X5), distortion compensation module, video codec IP, built-in Ethernet AVB 1.0-compatible MAC, digital radio interface, enhanced security features
・1255-pin SiP module, 1384-pin FCBGA
R-Car H2 ・ARM® Cortex®-A15 × 4 + Cortex®-A7 × 4 + SH-4A core over 25,000 DMIPS
・Supports 2D and 3D, multi-codec video processing IP, dedicated audio DSP, image recognition processing IP, distortion compensation module, PCIe bus interface, serial-ATA interfaces, SD card host interfaces, GPS B/B processing function, MOST interfaces, EtherAVB
・BGA-831
R-Car M2 ・ARM® Cortex®-A15 × 2 + SH-4A core over 12000DMIPS
・Supports 2D and 3D, multi-codec video processing IP, dedicated audio DSP, distortion compensation module, PCIe bus interface, serial-ATA interfaces, SD card host interfaces, GPS B/B processing function, MOST interfaces, EtherAVB
・BGA-831
R-Car E2 ・ARM® Cortex®-A7 x 2 + SH-4A core
・Supports 3D, multi-codec video image processing IP, audio DSP, distortion compensation module, SD host interface, MOST interface, Ethernet AVB
・BGA-501
R-Car H1 ・ARM® Cortex®-A9 1 GHz x 4 + SH-4A core 11760DMIPS
・Supports 2D and 3D, multi-codec video processing IP, dedicated audio DSP, image recognition processing IP, distortion compensation module, PCIe bus interface, serial-ATA interfaces, SD card host interfaces, GPS B/B processing function, MOST interfaces
・BGA-832
R-Car M1A/S ·ARM® Cortex®-A9 800 MHz + SH-4A core 800 MHz (M1A), 3760 DMIPS
·SH-4A core 800 MHz(M1S), 1760 DMIPS
·Supports 2D and 3D, multi-codec video processing, dedicated audio DSP, distortion compensation module, Ethernet controller, GPS B/B processing function
・BGA472
R-Car E1 ・ARM® Cortex®-A9 533 MHz, 1330 DMIPS
・Supports 3D, multi-codec video processing IP, distortion compensation module, Ethernet controller, GPS B/B processing function
・BGA429
SH-Navi3
(SH7776)
·SH-4A core 533 MHz × 2, 1920 MIPS
·Supports 2D/3D and 3D, image recognition processing IP, distortion compensation module, PCIe bus interface, serial-ATA interfaces、SD card host interfaces, GPS B/B processing function
·BGA653
SH-NaviJ3
(SH7777)
·SH-4 core 533 MHz, 960 MIPS
·Multi-codec video processing, dedicated audio DSP, supports 2D/3D (OpenGL ES1.1), SD card host interfaces, GPS B/B processing function
·BGA440
SH7769 ・SH-4A core 533MHz、959MIPS
・Supports 3D, distortion compensation module, SD card host interface
・BGA496
SH7766 ・SH-4A core 534MHz、959MIPS
・Image recognition, distortion compensation/perspective transformation engine, dynamic range control engines
・BGA440
MCU SH7786
(SH4A-MULTI)
·SH-4A core 533 MHz × 2, 1920 MIPS
·PCIe bus interface, Ethernet controller, USB controller
·BGA593
Power Supply IC R2A11301FT ·System power supply IC for car multimedia SoC
·CPU core and DDR power supply on a single chip
·8-channel 12-bit ADC and REG voltage variable function

*ARM, ARM CortexA9, ARM11 and MPCore are trademarks of ARM Ltd.
All other trademarks or registered trademarks are the property of their respective owners.

Renesas Automotive Product Catalog

R-Car Consortium
We are strengthening collaboration with partners for R-Car in the pursuit and creation of CIS (car infotainment system) solutions.


End of content

Back To Top